|
|
| Greenville, South Carolina (October 31, 2005) – KEMET Corporation (NYSE: KEM) announced today the introduction of a new High Grade COTS T497 Series, surge robust tantalum capacitors. The new part types are available in nonstandard case sizes corresponding to the Military CWR09, 19 and 29 styles. The T497 COTS capacitors range from 0.10 to 150µF and 4 to 25volts. This series fits a demand for extended safety considerations. The T497 series offers many unique options that allow users to customize the product to their specific application needs.
KEMET’s T497 High Grade COTS are ideal for high end industrial power supplies, military designs, portable communication systems and other critical filtering and decoupling applications. This product is low profile (0.0500" height for case size A through D) which is compatible with PCMCIA type II applications. The T497 Series has been designed with very low leakage current making it suitable for self contained or depleting power source (battery) products. The T497 is offered with a COTS (Commercial Off the Shelf) option with special testing available: Surge current, Weibull grading, and 100% X-ray. The T497 capacitors are available in RoHS compliant versions and in standard Sn/Pb (5% Pb minimum) terminations.
KEMET Corporation is a preferred supplier of standardized components to the world’s most demanding customers of quality, delivery, and service. KEMET leads the capacitor industry in producing high-performance solutions including a complete line of surface mount Ceramic, Tantalum, and solid Aluminum technologies provided with near-perfect quality and on-time delivery at competitive prices to customer locations worldwide. KEMET capacitors are fundamental elements used in every type of electronic equipment, including computers, telecommunication, automotive, military, medical, and consumer electronics. KEMET is an ISO 9001:2000 and ISO/TS 16949:2002 certified company.
Learn more by clicking here. |
|
|
|
|