CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations
KEMET continues to be an industry leader in low ESR polymer part types. Six new 6mohm T520D part types are now available in addition to two new Low ESL T528 series components with a capacitance value of 470mF! Read on for more details on part type offerings and application targets!

  • KEMET has once again demonstrated its ability to design and produce leading edge capacitance solutions with another first in polymer chip capacitors. The new 6 mohm versions of the T520 series have achieved an ESR value that until now could only be achieved with higher cost multiple anode series solutions. These new releases are currently available in a D (7343-31) case size with capacitance values in the range of 150-470mF and voltage ratings of 2.5 to 6.3 volts. The 6 mohm T520 series represents the lowest ESR available in the market today for this style of capacitor! These products are ideal for applications that demand high capacitance retention at high operating frequencies such as high end servers, high speed motherboards and notebook computers.
  • A higher capacitance offering is also now available in the recently released Low ESL T528 series. With a capacitance value of 470mF, this new release offers the highest capacitance value in the market today for low ESL polymer capacitors. This new T528 release is available in a Z case (7343-17) with two ESR levels (9 mohms and 12 mohms) and a 2.5 volt rating. The T528 Series combines ultra-low ESR (Equivalent Series Resistance) and high capacitance in a new package design that offers the lowest ESL (inductance) in the market for this type of product. This series is targeted for high-speed server and microprocessor decoupling--designs that are driving the demand for low-inductance chips.
  • KEMET's Innovation Center team continues to respond quickly to customer requests. If you cannot find a capacitance solution to meet your application requirements in our catalogue, contact your local KEMET Sales representative. We will quickly assess your needs and work towards finding a solution. This month we have added seven new T520 part types to our portfolio as the result of specific customer requests. The part types are detailed at the link below and range from 68 to 470mF and 4 to 10 volts in B(3528-20), U (6032-15), V (7343-19), D (7343-31) and Y (7343-40) case sizes.
  • All of these new releases are capable of meeting 3x reflows at the higher temperature (260C peak) Pb-free profiles! Remember to contact your local KEMET Sales rep with any questions related to these or other KEMET products. Visit http://www.kemet.com/ for quick access to the latest product specifications, SPICE simulation modeling software, FIT calculator, technical articles and more!

Click here for complete T520 specifications.

Click here for complete T528 specifications.

Need Samples?

Need an Engineering Kit?
www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com