Greenville, South Carolina (October 31, 2005) - KEMET continues to grow our T495 low ESR, surge robust tantalum capacitor line with four new low ESR options, and answers market demand for a high cap/low ESR 16volt T510X part type!
Low ESR T495 Part Types
Four new low ESR T495 part types are now available in both C (6032-28) and E(7360-38) case sizes. These new releases range from 1.0 to 470uF and 6 to 50 volts! KEMET's low ESR T495 series couples high ripple current capability with excellent capacitance stability, while providing improved ability to withstand high inrush currents. This series was designed for applications with high surge current potential such as DC/DC converters and output filtering on power supplies.
Download the T495 datasheet to review these new values.
T510X (7343-43) Part Type
KEMET has also introduced a new 150uF, 16volt T510X (7343-43) part type. This 40mOhm device is ideal for SMPS (switch mode power supply) filtering as well as power decoupling for high speed microprocessors.
Download the T510X datasheet to review these new values.
These new releases are available with either tin/lead (Sn/Pb) terminations or RoHS compliant (Pb-free) finishes, and are capable of meeting the 260C peak Pb-free profiles - 3 passes!