CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations

KEMET Continues to Expand its Portfolio of Conductive Polymer, Low ESR Part Types and High Temperature (150° C) Products


Three new T520 ESR offerings are now available in addition to two T498 part types with higher capacitance/voltage values. Read on for more details on part type offerings and application targets!
  • KEMET has once again expanded its lead in small case size low ESR solutions with the addition of three new B Case (3528-21) offerings available with maximum ESR values of 25mohms. These new releases have expanded KEMET's 25mohm B Case offerings to now include voltage ratings from 2.5V to 10V with capacitance offerings from 33uF to 220uF. The 25mohm B Case offerings have been requests throughout the portable electronics industry and offer other industry segments a small case size substitution option for larger low ESR D Case (7343-31) and V Case (7343-20) offerings. Visit http://www.kemet.com/ for a complete listing of 25mohm B Case (3528-21) offerings in the T520 Low ESR Series.
  • KEMET has also extended the T498 High Temperature (150o C) Series with the introduction of two new high CV offerings. The T498C226_016 represents the highest capacitance available in a high temperature 16V C Case (6032-28) size with a capacitance value of 22uF and a maximum ESR rating of 1600mOhms. The T498D226_035 offers 22uF of capacitance in a 35V design with an industry leading ESR limit of 700mOhms. This D Case (7343-31) offering also representing the highest CV rating available in this configuration. The T498 series was designed to deliver stable and reliable performance in extreme temperature applications such as automotive under-the-hood applications and oil exploration.
  • All of these new releases are capable of meeting 3x reflow at the higher temperature (260C peak) Pb-free profiles! Remember to contact your local KEMET Sales rep with any questions related to these or other KEMET products. Visit http://www.kemet.com/ for quick access to the latest product specifications, SPICE simulation modeling software, FIT calculator, technical articles and more!

Click here for the T520 spec sheet

Click here for the T498 spec sheet

Need Samples?

Need an Engineering Kit?
www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com