CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations

New Low ESR T495 Releases


KEMET is charging ahead with new T495 low ESR values. Included in this release are fifteen new low ESR offerings in the C, D, E and X case part types of which two offerings represent a new industry low in ESR! Also included in this months releases is the customer requested T493D157/16 Military COTS offering. Each of these releases continue to drive forward Kemet's portfolio for low ESR solutions and demonstrate KEMET's focus on meeting customer requests for new products!
  • Fifteen new Low ESR T495 part numbers have been released in the C (6032--28), D (7343-31), E (7360-38), and X (7343-43) case sizes. These releases continue to expand the number of low ESR options available to designers. This series undergoes rigorous testing and screening to insure voltage and surge current robustness in power supplies and DC-to-DC convertors. In addition, the added benefit of low ESR provides excellent ripple current capability. These new releases include capacitance ranges from 3.3 to 470mF and voltages from 6.3 to 50 volts. See the link below for details on ripple current capability, case size offerings and full electrical specifications for the new low ESR offerings!
  • KEMET continues to meet customer demands with the release of the T493D157/16 Military COTS offerings. This release further expands the current capacitance/voltage offering for this case size and is available in three ESR levels including Standard, Low, and Ultra Low ratings. See the link below for complete details on this release.
  • These new releases are available with either tin/lead (Sn/Pb) terminations or RoHS compliant (Pb-free) finishes, and are capable of meeting the 260C peak Pb-free profiles - 3 passes!
  • Contact your local KEMET Sales representative for sample availability on these new releases. Visit http://www.kemet.com/ for quick access to the latest product specifications, SPICE simulation modeling software, FIT calculator, technical articles and much more!

Click here for complete T495 specifications.

Click here for complete T493 specifications.

Need Samples?

Need an Engineering Kit?
www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com