CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations
KEMET Corporation is charging ahead with new T495 part number offerings as well as new low ESR values. Included in this release are thirteen new A, B, V and X case part types of which three represent a lead position in ESR offerings! Also included is a 20 volt T510X with a further improved ESR value that continues to demonstrate KEMET's focus on meeting customer requests for lower ESR products!
  • Thirteen new T495 part numbers have been released in the A (3216-18), B (3528-21), V (7343-20), and X (7343-43) case sizes. This series undergoes rigorous testing and screening to insure voltage and surge current robustness in power supplies and DC-to-DC convertors. In addition, the added benefit of low ESR provides excellent ripple current capability. These new releases range from 1.0 to 150mF and 4 to 35 volts. See the link below for details on ripple current capability, case size offerings and full electrical specifications for the new low ESR offerings!
  • KEMET has also introduced a lower ESR offering in the T510X (7343-43) part type. This series is ideal for switch mode power supply filtering, as well as power decoupling for high speed microprocessors. The new value offers a capacitance value of 100mF with a voltage rating of 20 volts and an ESR value of 35 milliohms!
  • These new releases are available with either tin/lead (Sn/Pb) terminations or RoHS compliant (Pb-free) finishes, and are capable of meeting the 260C peak Pb-free profiles - 3 passes!
  • Contact your local KEMET Sales representative for sample availability on these new releases. Visit http://www.kemet.com/ for quick access to the latest product specifications, SPICE simulation modeling software, FIT calculator, technical articles and much more!

Click here for complete T495 specifications.

Click here for complete T510 specifications.

Need Samples?

Need an Engineering Kit?
www.kemet.com News Products myKEMET Customer Service CapacitorEdge About US Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com