|
|
| Greenville, South Carolina (August 2, 2006) – KEMET Corporation (NYSE: KEM) today announced the expansion of its Multi-Layer Ceramic Capacitor portfolio with the introduction of Extended Capacitance Values in X5R dielectric. KEMET continues to broaden and enhance its Ceramic portfolio with industry leading capacitance values. The new Extended Capacitance Values range from 1.0 to 47 microfarads at rated voltages from 4 to 16 volts and are available in EIA case sizes ranging from 0402 to 0805. Capacitors have 100% pure Matte Tin (Sn) plated terminations for excellent solderability and are RoHS compliant.
These components meet the same high performance standards of KEMET's other ceramic capacitors, offering long component life, increased reliability and non-directional polarization for simplified component mounting. Circuit functions of these capacitors would include decoupling and output filtering applications in devices such as Gaming Consoles, Laptops, Desktops, Handheld and Telecommunications applications.
Newest capacitance values are available in tolerances of K (±10%) and M (±20%).
Product Features & Benefits:
- EIA case sizes: 0402, 0603, 0805,
- Voltage ratings: 4V – 16V
- Capacitance range : 1.0µF – 47µF
- Tolerances available: K (± 10%), M (± 20%)
- Reflow soldering capability
- Surface mount configuration
- RoHS compliant
The operating temperature range of the X5R capacitors is between -55°C and +85°C, with zero bias capacitance shift limited to ±15% over those ranges.
All parts are environmentally friendly, in compliance with RoHS legislation and are capable of Pb-free reflow profiles. Please contact your local KEMET Sales rep with any questions related to these or other KEMET products. Visit www.kemet.com for quick access to the latest product specifications, SPICE simulation modeling software, FIT calculator, technical articles and more.
About KEMET
KEMET Corporation is a preferred supplier of standardized components to the world’s most demanding customers of quality, delivery, and service. KEMET’s common stock is listed on the New York Stock Exchange under the symbol KEM. Additional information can be found at http://www.kemet.com/ir.
Click here for complete C0402 specifications.
Click here for complete C0603 specifications.
Click here for complete C0805 specifications.
Click here for complete C0805 Plastic Tape specifications.
Need Samples?
Need an Engineering Kit? |
|
|
|
|