CONTACT US  |  CUSTOMER SERVICE
Search Help Parts kemet.com
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations
Greenville, South Carolina (September 1, 2006) – KEMET Corporation (NYSE: KEM) today announced the expansion of their surface-mount multilayer ceramic capacitor (MLCC) portfolio with the extension of capacitance values in the X7R dielectric. These extended values are being offered in a 100 volt rating and range from .047 to 1.0 microfarads. They are available in tolerances of J (±5%), K (±10%), and M (±20%). Case sizes include EIA 0603, 0805, 1206, and 1210. These components meet the requirements of the Automotive Electronics Council's AEC-Q200-Rev. C and are available in both Commercial and Automotive grades.

Widely used throughout the electronics industry, including automotive, power supply and general electronic applications where higher operating temperatures are required, these new extended values are RoHS Compliant and are being offered with 100% pure matte tin-plated terminations for excellent solderability.

The operating temperature range of the X7R capacitor is between -55°C and +125°C, with zero bias capacitance shift limited to ±15% over those ranges.

Contact KEMET for additional details on these new products, or visit http://www.kemet.com for complete specifications and performance characteristics.


KEMET Corporation provides industry-leading, high-performance capacitance solutions, including the world’s most complete line of surface-mount capacitor technologies across tantalum, ceramic, and solid aluminum dielectrics, provided with the world’s best quality, delivery, and service. KEMET’s common stock is listed on the New York Stock Exchange under the symbol KEM. KEMET is an ISO 9001:2000 and ISO/TS 16949:2002 certified company.



Contact:Dean W. Dimke
Director of Corporate and Marketing Communications
deandimke@kemet.com
864-228-4448
Corey Antoniades
Associate Product Manager
Ceramic Business Unit
coreyantoniades@kemet.com
864-228-4485

www.kemet.com News Products myKEMET Customer Service CapacitorEdge About US Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com