|
|
Greenville, South Carolina (April 28, 2006) - KEMET is charging ahead with new high voltage, low ESR T510X surface mount tantalum chips! In addition, we are launching a new A case size (3216-18) in our popular surge robust low ESR T495 series! Read on for other additions to our portfolio, including new offerings in our Ta surface mount Military COTS line.
- Nine new low ESR T495 part types have been released, including four new T495A (3216-18) part types. This series undergoes rigorous testing and screening to insure voltage and current surge robustness. In addition, the added benefit of low ESR provides excellent ripple current capability. These new releases range from 0.47 to 1000mF and 6 to 25 volts. See the link below for details on ripple current capability, case size offerings and full electrical specifications for the new low ESR offerings!
- KEMET has also introduced four new T510X (7343-43) part types. These devices are ideal for switch mode power supply filtering, as well as power decoupling for high speed microprocessors. The new values range from 33 to 270mF and 16 to 35 volts with ESR levels as low as 25 milliohms!
- KEMET now offers two additional Military COTS part types. The newest 47mF, 35 volt E case (7360-38) offering is not available from the competition! The 15mF, 10 volt T493A case (3216-18) is now offered in a J (+/-5%) cap tolerance with an "ultra low ESR" option. KEMET's Military COTS series offers flexibility with testing and screening options to customize your order with Weibull grading, surge current testing, and standard, low and now "ultra" low ESR levels. See detailed part type specification sheet for complete list of available termination finishes and testing options.
- These new releases are available with either tin/lead (Sn/Pb) terminations or RoHS compliant (Pb-free) finishes, and are capable of meeting the 260C peak Pb-free profiles - 3 passes!
- Contact your local KEMET Sales representative for sample availability on these new releases. Visit http://www.kemet.com/ for quick access to the latest product specifications, SPICE simulation modeling software, FIT calculator, technical articles and much more!
Click here for complete T49x specifications.
Click here for complete T493 specifications.
Click here for complete T495 specifications.
Click here for complete T510 specifications.
Need Samples?
Need an Engineering Kit? |
|
|
|
|