CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations
Greenville, South Carolina (December 19, 2005) - KEMET continues to grow our T495 low ESR, surge robust tantalum capacitor line with four new low ESR options, and answers market demand for a high cap/low ESR 20volt T510X part type! Also read on for details on new high capacitance, small case size part types!

  • We have added three new T491/4 part types: T49xB227/004, T49xA685/020 and T49xA475/025! These low profile, small footprint components are ideal for PDA's, DSC's and other consumer electronic devices where space is restricted. The 220uF, 4 volt part type is a capacitance leader in the market place in a B case footprint (3528-21)! The high voltage A case part types can be used on the input side of power supplies, and help solve common "noise" problems associated with ceramics.
  • Fourteen new low ESR T495 part types are now available in C (6032-28), D(7343-31) and E(7360-38) case sizes. These new releases range from 2.2 to 330uF and 4 to 25 volts! KEMET's low ESR T495 series offers was designed for applications with high surge current potential such as DC/DC converters and output filtering on power supplies. See the link below for details on ripple current capability for the new low ESR offerings!
  • KEMET has also introduced a new 100uF, 20volt T510X (7343-43) part type! This 40mOhm device is a good fit for switch mode power supply filtering, as well as power decoupling for high speed microprocessors.
  • These new releases are available with either tin/lead (Sn/Pb) terminations or RoHS compliant (Pb-free) finishes, and are capable of meeting the 260C peak Pb-free profiles - 3 passes!
  • Remember to contact your local KEMET Sales rep with any questions related to these or other KEMET products. Visit http://www.kemet.com/ for quick access to the latest product specifications, SPICE simulation modeling software, FIT calculator, technical articles and more!

Click here for complete T49x specifications.

Click here for complete T495 specifications.

Click here for complete T510 specifications.

Need Samples?

Need an Engineering Kit?
www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com