KEMET's KPS Series Combines High Capacitance and Improved Performance in an Environmentally Friendly Package
GREENVILLE, South Carolina (June 22, 2010) – KEMET Corporation (NYSE Amex: KEM), a leading manufacturer of tantalum, multilayer ceramic, solid aluminum, film, paper and electrolytic capacitors, today announced the release of its KPS Series (KEMET Power Solution) X7R multilayer ceramic capacitor (MLCC).
The KEMET KPS Series utilizes proprietary lead frame technology to vertically stack one or two MLCCs into a parallel circuit in a single compact surface mount package. The lead frame isolates the capacitors from the printed circuit board, offering advanced mechanical and thermal stress performance and addressing concerns for audible, microphonic noise that may occur when a bias voltage is applied. Stacking allows for up to double the capacitance in the same or smaller design footprint when compared to traditional surface mount MLCC devices.
“KEMET’s KPS Series provides a superior, high capacitance, high reliability solution with improved flex performance for severe applications,” said Dr. Philip Lessner, KEMET Vice President and Chief Technology Officer. “KPS clearly demonstrates KEMET’s continued commitment to technological leadership and serving our customers as The Capacitance Company.”
KPS Series capacitors are environmentally friendly and in compliance with RoHS legislation. Currently available in X7R dielectric, these devices are capable of Pb-Free reflow profiles and provide lower ESR and higher ripple current capability when compared to other dielectric solutions.
Designed for demanding applications such as power supplies, typical applications include smoothing circuits, DC-to-DC converters, input/output filters, piezoelectric and mechanical noise reduction, and improving flex performance in board flex application. KPS is targeted for the alternative energy, industrial/lighting, automotive, military/aerospace and telecommunications markets. Pricing ranges from $.80 to $5.00 depending on specifications and volume.
KPS Benefits
- Higher capacitance in the same footprint
- Potential board space savings
- Advanced protection against thermal and mechanical stress
- Provides up to 10mm of board flex capability
- Reduces audible, microphonic noise
- Extremely low ESR and ESL
- Pb-Free and RoHS compliant
- Capable of Pb-Free reflow profiles
- Non-polar device, minimizing installation concerns
- Automotive Grade (AEC-Q200) under development
Electrical and Physical Characteristics
- Case sizes: 1210, 1812, 2220
- Tolerances: ±10%, ±20%
- X7R dielectric (temperature characteristic = ±15% capacitance shift from -55° to +125°C)
- Temperature range: -55°C to +125°C
- Voltage options: 10V, 16V, 25V, 50V, 100V and 250V
- Capacitance values: 0.1 μF to 47 μF
Glossary
ESL
ESR
Pb-Free
RoHS | Equivalent Series Inductance
Equivalent Series Resistance
Lead-Free
Restriction of Hazardous Substances |
About KEMET
KEMET Corporation (NYSE Amex: KEM) applies world-class service and quality to deliver industry-leading, high-performance capacitance solutions to its customers around the world. KEMET offers the world's most complete line of surface-mount and through-hole capacitor technologies across tantalum, ceramic, film, aluminum, electrolytic, and paper dielectrics. Additional information about KEMET can be found at http://www.kemet.com.
Cautionary Statement on Forward-Looking Statements
Certain statements included herein contain forward-looking statements within the meaning of federal securities laws about KEMET Corporation’s (the "Company") financial condition and results of operations that are based on management's current expectations, estimates and projections about the markets in which the Company operates, as well as management's beliefs and assumptions. Words such as "expects," "anticipates," "believes," "estimates," variations of such words and other similar expressions are intended to identify such forward-looking statements. These statements are not guarantees of future performance and involve certain risks, uncertainties and assumptions, which are difficult to predict. Therefore, actual outcomes and results may differ materially from what is expressed or forecasted in, or implied by, such forward-looking statements. Readers are cautioned not to place undue reliance on these forward-looking statements, which reflect management's judgment only as of the date hereof. The Company undertakes no obligation to update publicly any of these forward-looking statements to reflect new information, future events or otherwise.
Factors that may cause actual outcome and results to differ materially from those expressed in, or implied by, these forward-looking statements include, but are not necessarily limited to, generally adverse economic and industry conditions, including a decline in demand for the Company’s products. Other risks and uncertainties may be described from time to time in the Company’s reports and filings with the Securities and Exchange Commission.
# # #
KPS Series Product Bulletin
Need Samples?
Need an Engineering Kit?
 | Contact: | Dean W. Dimke
Director of Corporate and
Investor Communication
deandimke@KEMET.com
954-766-2806 |
|