CONTACT US  |  CUSTOMER SERVICE
Search Help Parts kemet.com
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations
Greenville, South Carolina (February 24, 2006) – KEMET Corporation (NYSE: KEM) today announced the launch of a new 4 milliohm Conductive Polymer capacitor which sets an industry benchmark for low ESR! The 680 microfarads, 4 volt component is available in a standard EIA X case size (7343-43).

This component is ideal for applications that demand superior capacitance retention at high operating frequencies such as high end servers and high speed motherboards. The low ESR coupled with the high cap retention provide the lowest total capacitance solution and result in the most economical choice in high power applications.

This component is available in an environmentally friendly, RoHS compliant version and is capable of meeting the stringent requirements for Pb-free (Lead-free) processing. Contact KEMET for additional details on this new ground breaking product, or visit www.kemet.com for complete specifications and performance characteristics.

Learn more by clicking here.

About KEMET
KEMET Corporation is a preferred supplier of standardized components to the world’s most demanding customers of quality, delivery, and service. KEMET leads the capacitor industry in producing high-performance solutions including a complete line of surface mount Ceramic, Tantalum, and solid Aluminum technologies provided with near-perfect quality and on-time delivery at competitive prices to customer locations worldwide. KEMET capacitors are fundamental elements used in every type of electronic equipment, including computers, telecommunication, automotive, military, medical, and consumer electronics. KEMET is an ISO 9001:2000 and ISO/TS 16949:2002 certified company.

www.kemet.com News Products myKEMET Customer Service CapacitorEdge About US Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com