CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations

New Extended Cap Values Offered in SMD X7R MLCC with an Open Mode/Fail Safe Design


Several New Capacitance values have been added to KEMET’s surface mount, “Open Mode/ Fail Safe”, multilayer ceramic capacitor (MLCC) portfolio in X7R dielectric. The new extended capacitance values range from 0.22 microfarads to 4.7 microfarads at rated voltages from 16 to 50 volts in EIA 0805, 1206, and 1210 case sizes. These components, which are widely used in automotive circuits, power supplies (input and output filters), and any critical application where mechanical stress is a concern, meet the requirements of the Automotive Electronics Council's AEC-Q200-Rev C. Currently offered in tolerances of K (±10%) and M (±20%), these capacitors are RoHS compliant, with 100% pure matte tin-plated terminations for excellent solderability.

These components are designed to greatly reduce the likelihood of a low-IR or short circuit condition in a board flex situation. When flexed to failure, KEMET's "Open-Mode" capacitor may experience a drop in capacitance but a short is unlikely because the crack won't typically cross opposing electrodes. Since there won't be any current leakage associated with a typical "Open-Mode" flex crack there is no localized heating and, therefore, no chance for and catastrophic and potentially costly failure event.

The operating temperature range of the X7R dielectric capacitor is between -55°C and +125°C, with zero bias capacitance shift limited to ±15% over that range.

All parts are environmentally friendly, in compliance with RoHS legislation and are capable of Pb-free reflow profiles. Please contact your local KEMET Sales rep with any questions related to these or other KEMET products. Visit http://www.kemet.com for quick access to the latest product specifications, SPICE simulation modeling software, FIT calculator, technical articles and more.

Click here to view the datasheet.

Need Samples?

Need an Engineering Kit?
www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com