|
|
| Greenville, South Carolina (March 28, 2006) - KEMET has expanded our T495 low ESR, surge robust tantalum capacitor line with nine new low ESR options, and introduced three new high voltage/low ESR T510 series part types - including an industry leading 10 microfarad, 50 volt part type! In addition, KEMET now offers a new 20 volt, high CV T491X case.
- KEMET continues to expand our portfolio of industry leading ESR T495 series offerings. Nine new surge robust part types are now available in D(7343-31) X (7343-43) and E(7360-38) case sizes. These new releases range from 47 to 1000 microfarads and 2.5 to 20 volts. Low ESR levels are offered from 30 to 70 milliOhms! Three of the CV/ESR combinations are industry leaders and offer unparalleled ripple current capability in that CV! KEMET's T495 series was designed for applications with high surge current potential such as DC/DC converters and output filtering on power supplies.
- KEMET has also introduced three new T510, low ESR devices. They include a 220 microfarad, X case (7343-43) with an ESR of 40mOhms and two 10 microfarad X cases with ESR levels at 120 and 90milliOhms - an industry leader! These high voltage, low ESR part types are ideal for high voltage power supplies and high speed server applications. They are rigorously screened with 100% accelerated steady-state aging and 100% surge current testing for maximum performance.
- KEMET now offers two new 150 microfarad, 20 volt X case (7343-43) part types in our T491 (Industrial Grade) and our T494 (Low ESR, Industrial Grade) series. This represents the highest capacitance available in a 20V X case part type! See the link below to review details on this exciting new addition to our portfolio.
- These new releases are available with either tin/lead (Sn/Pb) terminations or RoHS compliant (Pb-free) finishes, and are capable of meeting the higher temperature (260C peak) Pb-free profiles - 3 passes! Remember to contact your local KEMET Sales rep with any questions related to these or other KEMET products. Visit http://www.kemet.com/ for complete specification details on these new products and quick access to the latest SPICE simulation modeling software, FIT calculator, technical articles and more!
Click here for complete T49x specifications.
Click here for complete T495 specifications.
Click here for complete T510 specifications.
Need Samples?
Need an Engineering Kit? |
|
|
|
|