CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations

FF-CAP’s Debut Merges Two KEMET Technologies
New Product Enhances MLCC Flex Robustness


GREENVILLE, S.C. (August 30, 2007) – KEMET Corporation (NYSE:KEM), a leading producer of high-performance capacitors used throughout every facet of the electronics industry, announces the expansion of its X7R Multilayer Ceramic Capacitor Flex Mitigation Portfolio with the introduction of the FF-CAP.

The FF-CAP incorporates two existing KEMET technologies: Floating Electrode (cascading electrode design) and Flexible Termination. The Floating Electrode component yields improved voltage and ESD performance over standard designs and also mitigates the risk of low-IR or short circuit failures associated with mechanical flex cracks. The Flexible Termination component incorporates a measure of flexibility to the capacitor, shifting flex stress away from the ceramic body and into the termination area.

FF-CAP’s technology combination will ensure an increased measure of protection from board flex, offering up to 5mm of flex-bend capability. This provides customers an enhanced level of mechanical flex crack protection for low- to mid-capacitance part types and complements KEMET’s current Open Mode, Floating Electrode and Flexible Termination technologies. In addition, the new product meets the requirements of the Automotive Electronics Council’s AEC-Q200-Rev C and is being offered with 100 percent pure matte tin-plated terminations that allow for excellent solderability.

Ranging in price from $0.032 to $0.657, the FF-CAP will be offered in case sizes ranging from EIA 0603 to EIA 1210, with rated voltages ranging from 6.3VDC to 250VDC. Combined with the stability of an X7R dielectric, the FF-CAP offers customers a flex robust solution in low- to mid-capacitance values and an operating temperature range of -55°C to +125°C with zero bias capacitance shift limited to ±15% over that range. Capacitance tolerances offered include J (±5%), K (±10%) and M (±20%).

“The introduction of the FF-CAP illustrates KEMET’s desire to offer our customers leading-edge flex mitigation solutions and technologies,” said Corey Antoniades, KEMET Associate Product Manager/Ceramic Business Group. “The product fulfills a need for general electronic applications in any industry where enhanced flex crack robustness is required.”

KEMET Corporation applies world-class service and quality to deliver industry-leading, high-performance capacitance solutions to its customers around the world. KEMET offers the world's most complete line of surface-mount and through-hole capacitor technologies across tantalum, ceramic, aluminum, film and paper dielectrics. KEMET's common stock is listed on The New York Stock Exchange under the symbol KEM. Additional information can be found at http://www.kemet.com.
# # #

Contact:Corey Antoniades
Associate Product Manager
Ceramic Business Group
coreyantoniades@kemet.com
864-228-4485
Dean W. Dimke
Director of Corporate and
Marketing Communication
deandimke@kemet.com
954-766-2806


Click here for the FF-Cap spec sheet

Click here to view KEMET's Flexible Termination Portfolio

Need Samples?

Need an Engineering Kit?
www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com