CONTACT US  |  CUSTOMER SERVICE
Search Help Parts kemet.com
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations

KEMET Announces the Release of its 12.5 and 16V A700 Series Aluminum Organic Part Offerings


KEMET continues to respond to customer needs with the release of more high voltage surface mount polymer products. This month, Kemet announces the release of its 12.5 and 16V A700 Series(aluminum organic) part offerings. Read on for more details on part type offerings and application targets!
  • KEMET has released five new A700 aluminum organic solid electrolytic chip capacitors with voltage ratings of 12.5V and 16V. Constructed in the 7343-20 (V Case Size) low profile surface mount chip design, these 2.0mm maximum case height offerings are suitable for applications such as notebook pc's, flat panel displays, and other applications with restrictions on component height. With the release these higher voltage offerings, the A700 is also now suitable for 12 and 15V power input rails as well as 14V protected circuits in automotive applications. Available in capacitance values of 6.8mF to 22mF and ESR values from 30 to 70 milliohms with no voltage derating requirements up to 125o C, these releases offer the lowest ESR available in this configuration for applications from 10V to 16V.
  • KEMET continues to respond quickly to customer requests. If you cannot find a capacitance solution to meet your application requirements in our catalogue, contact your local KEMET Sales representative. We will quickly assess your needs and work towards finding a solution. This month we have added a 150uF, 2V rated, low profile 7343-20 (V Case)offering with a maximum ESR of 9 milliohms. The release of this part number was a result of requests from the field and KEMET's quick response to meeting these requests.
  • Remember to contact your local KEMET Sales rep with any questions related to these or other KEMET products. Visit http://www.kemet.com/ for quick access to the latest product specifications, SPICE simulation modeling software, FIT calculator, technical articles and more!

Click here for complete A700 specifications.

Need Samples?

Need an Engineering Kit?
www.kemet.com News Products myKEMET Customer Service CapacitorEdge About US Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com