Greenville, South Carolina (September 30, 2005) - KEMET has expanded our T495 low ESR, surge robust tantalum capacitor line with eleven new low ESR options, and introduced two new high voltage/low ESR T510 series part types!
KEMET continues to expand our portfolio of industry leading ESR T495 series offerings. Eleven new surge robust part types are now available in C(6032-28) and B(3528-21) case sizes. These new releases range from 0.47 to 330uF and 4 to 35volts. ESR levels are offered from 0.30 to 1.5 Ohms. Four of the CV/ESR combinations are industry benchmarks! KEMET's T495 series was designed for applications with high surge current potential such as DC/DC converters and output filtering on power supplies. The small footprint on the T495B case part types make them ideal for applications where space is restricted. Click here for complete specifications.
KEMET has also introduced two new 35volt T510, low ESR devices. They include a 22uF, X case (7343-43) with an ESR of 80mOhms and a 47uF, E case (7260-38) with an ESR of only 50mOhms!. These high voltage, low ESR part types are ideal for power supplies and high speed server applications. Click here for complete specifications and details on the high ripple current capability.
These new releases are available with either tin/lead (Sn/Pb) terminations or RoHS compliant (Pb-free) finishes, and are capable of meeting the higher temperature (260C peak) Pb-free profiles - 3 passes!