|
|
KEMET Announces Expansions in the T491, T495, T498, and T510 Surface Mount Tantalum Capacitor Product Lines
KEMET continues to focus on expanding our surface mount tantalum capacitor product lines with 19 new releases in the T491 Commercial, T495 Low ESR/Surge Robust, T498 High Temperature, and T510 High Cap/Low ESR Series! Read on for more details on part type offerings and application targets!
- KEMET has expanded its T491 Commercial Series with the release of three new CV offerings. Included in this months release is an industry leading C Case (6032-28) 100uF, 16V device offering the highest capacitance available in the industry today for this case size and voltage configuration. In addition KEMET announces the release of two new customer driven part numbers including a B Case (3528-21) 15uF, 20V and a C case (6032-28) 47uF, 20V offering. These latest releases continue to demonstrate KEMET's abilities to lead the industry in high CV tantalum solutions and continue to meet industry demands for new part types. The T491 Series remains a popular choice among designers interested in high reliability solutions with high capacitance needs in space restricted applications.
- Fourteen new T495 Low ESR/Surge Robust part types have been released in a variety of case sizes, capacitance offerings, and voltage ratings. Among this months releases are a new C Case (6032-28) 100uF, 16V device offering the higher CV ratings for this configuration with an ESR rating of 200mOhms. In addition, two new ESR leaders are now available in the X Case (7343-43) 1000uF, 4V design with ESR offerings as low as 30mohms. Visit http://www.kemet.com/ for a complete listing of the T495 Series May releases. KEMET's low ESR T495 series was designed for applications with high surge current potential such as DC/DC converters and output filtering on power supplies.
- KEMET has also expanded the T498 High Temperature (150o C) Series with the introduction of one new industry leading ESR offerings. While the D Case (7343-31) 47uF,16V rated device has been a popular choice in the automotive industry, designers recently requested the same value in a smaller package. Last months release of the T498C476_016ZT E800 met this need by offering the same capacitance and voltage ratings but in the smaller C Case (6032-28) package. KEMET has also raised the bar this month by meeting further industry demands in lower ESR with the release of this same C Case component in a 500mOhm ESR option. This request for lower ESR has resulted in improved performance in high temperature applications and continues to demonstrate KEMET's abilities to meet industry demands. The T498 series was designed to deliver stable and reliable performance in extreme temperature applications such as automotive under-the-hood applications and oil exploration and is rapidly gaining popularity in these industries.
- The T510 Multiple Anode design continues to be a favorite among many industry segments and demand for higher voltage solutions continues to grow. This month KEMET has released an X Case (7343-43) 68uF, 25V offering with an ESR offering of 45mOhms. This part number has been requested by multiple customers in many industries in recent months and KEMET has met customer demands by designing and releasing this part within a short timeframe.
- Refer to the product specification sheets for complete details including a full list of the new part numbers and details on the electrical characteristics of each new release. These new releases are available in RoHS compliant (Pb-free) finishes, and are capable of meeting the 260C peak Pb-free profiles - 3 passes!
- Contact your local KEMET Sales representative for sample availability on these new releases. Visit http://www.kemet.com/ for quick access to the latest product specifications, SPICE simulation modeling software, FIT calculator, technical articles and much more!
Click here for the T491 spec sheet
Click here for the T495 spec sheet
Click here for the T498 spec sheet
Click here for the T510 spec sheet
Need Samples?
Need an Engineering Kit? |
|
|
|
|