CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations

KEMET KEMET Announces the Release of 35V and 50V Offerings for the T497 High Grade COTS Series


Previously limited to maximum voltage ratings of 25V, the release of these higher voltage ratings offer designers more component options in higher voltage applications where space restrictions and reliability are of great importance. The T497 product was developed using conservative design characteristics resulting in a very robust capacitor demonstrating low leakage current capabilities. It fits a demand for extended safety considerations in nonstandard case dimensions and is ideal for high end industrial power supplies, military designs, portable communication systems and other critical filtering and decoupling applications. In addition, this series is low profile and offers case heights of 0.0500" for case sizes A through D.

This product line offers many unique options that allow users to customize the product to best suit their specific application needs:

    New Case Sizes - correspond to Military sizes CWR09/19/29
    Small Footprint / Low Profile Available
    Conservative Designs
    Inherently Lower DC Leakage
    Robust Performance - Capable of < 0.1%/1000 pc hrs Failure Rate
    Stringent Electrical Screening:
      100% Accelerated Steady State Aging
      100% Thermal Shock
      100% Surge Current Options Available
      Weibull Grading Options Available: B and C Level Failure Rates
      100% X-ray Option Available
    Termination Options: 100% Matte Tin, Tin/Lead (Sn/Pb - 5% Pb minimum) and Gold available
    Meets 260C Reflow / 3 Passes

Visit http://www.kemet.com/ for quick access to complete T497 High Grade COTS Specifications and Technical Papers. Contact your local KEMET sales representative for details on sample availability.

Click here for the T497 spec sheet

Need Samples?

Need an Engineering Kit?
www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com