KEMET Announces DSCC-Approved Ceramic Surface Mount Capacitors in Small Case Sizes
GREENVILLE, South Carolina (June 2, 2010) – KEMET Corporation (OTC Bulletin Board: KEME), a leading manufacturer of tantalum, multilayer ceramic, solid aluminum, film, paper and electrolytic capacitors, today announced the availability of new DSCC (Defense Supply Center, Columbus) -approved surface mount Multilayer Ceramic Capacitors (MLCCs) in smaller case sizes for defense and aerospace applications.
KEMET is now approved to DSCC control drawings 03029 and 03028 for EIA 0402 and EIA 0603 case size surface mount MLCCs in BR and BX dielectrics. These drawings were developed in response to growing demands within the defense and aerospace industries for smaller case size MLCCs not currently offered in MIL-PRF-55681. KEMET’s approved capacitors meet the requirements, specifications and standards outlined in each drawing as well as all referenced provisions per MIL-PRF-55681. These DSCC-approved capacitors are available immediately.
“Printed circuit board real estate is becoming more and more valuable as applications require additional functionality,” said Jeff Franklin, Specialty Product Manager. “The development of these DSCC small case devices demonstrates KEMET’s continued commitment to address the growing concern for valuable board space in the defense and aerospace industry.”
Technical Information
Standard capacitance ratings for the 0402 case size BR/BX dielectric range from 100pF to 2.2nF. Devices are available with DC voltage ratings of 6.3V, 10V, 16V, 25V, 50V and 100V. The 0603 case size BX/BR dielectric has standard capacitance ratings of 100pF to 0.1uF and 6.3V, 10V, 16V, 25V, 50V, 100V and 200V DC voltage ratings. Both case sizes have an operating temperature range of -55°C to +125°C.
The Temperature Coefficient of Capacitance (TCC) for the BR dielectric is ±15% from -55°C to +125°C with zero (0) VDC applied and +15 %, -40 % from -55°C to + 125°C with 100% rated VDC applied. The TCC for the BX dielectric is ±15 % from -55°C to +125°C with zero (0) VDC applied and +15%, -25% from -55°C to + 125°C with 100% rated VDC applied. Tin/lead “Z” and “U” termination options are available.
Glossary
DSCC Defense Supply Center, Columbus approved
EIA Electronic Industries Alliance
About KEMET
KEMET Corporation (OTC Bulletin Board: KEME) applies world-class service and quality to deliver industry-leading, high-performance capacitance solutions to its customers around the world. KEMET offers the world's most complete line of surface-mount and through-hole capacitor technologies across tantalum, ceramic, film, aluminum, electrolytic, and paper dielectrics. Additional information about KEMET can be found at http://www.kemet.com.
Cautionary Statement on Forward-Looking Statements
Certain statements included herein contain forward-looking statements within the meaning of federal securities laws about KEMET Corporation’s (the "Company") financial condition and results of operations that are based on management's current expectations, estimates and projections about the markets in which the Company operates, as well as management's beliefs and assumptions. Words such as "expects," "anticipates," "believes," "estimates," variations of such words and other similar expressions are intended to identify such forward-looking statements. These statements are not guarantees of future performance and involve certain risks, uncertainties and assumptions, which are difficult to predict. Therefore, actual outcomes and results may differ materially from what is expressed or forecasted in, or implied by, such forward-looking statements. Readers are cautioned not to place undue reliance on these forward-looking statements, which reflect management's judgment only as of the date hereof. The Company undertakes no obligation to update publicly any of these forward-looking statements to reflect new information, future events or otherwise.
Factors that may cause actual outcome and results to differ materially from those expressed in, or implied by, these forward-looking statements include, but are not necessarily limited to, generally adverse economic and industry conditions, including a decline in demand for the Company’s products. Other risks and uncertainties may be described from time to time in the Company’s reports and filings with the Securities and Exchange Commission.
# # #
 | Contact: | Dean W. Dimke
Director of Corporate and
Investor Communication
deandimke@KEMET.com
954-766-2806 |
|