CONTACT US  |  CUSTOMER SERVICE
Search Help Parts kemet.com
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations

New MLCC Extended Cap Values Offered in X7R Dielectric (Commercial- and Automotive- Grade)


Several New Capacitance values have been added to KEMET’s surface mount Multi-Layer Ceramic Capacitor portfolio in X7R dielectric. These extended values are being offered in a 100 volt rating and range from .047 to 1.0 microfarads. Case sizes include EIA 0603, 0805, 1206, and 1210 case sizes and are available in tolerances of J (±5%), K (±10%) and M (±20%). These components meet the requirements of the Automotive Electronics Council's AEC-Q200-Rev. C and are available in both Commercial and Automotive grades.

Widely used throughout the electronic industry including automotive, power supply and general electronic applications where higher operating temperatures are required, these new extended values are RoHS Compliant and being offered with 100% Matte Tin (Sn) plated terminations for excellent solderability.

The operating temperature range of an X7R capacitor is between -55°C and +125°C, with zero bias capacitance shift limited to ±15% over that range.

All parts are environmentally friendly, in compliance with RoHS legislation and are capable of Pb-free reflow profiles. Please contact your local KEMET Sales rep with any questions related to these or other KEMET products. Visit http://www.kemet.com for quick access to the latest product specifications, SPICE simulation modeling software, FIT calculator, technical articles and more.

Click here to view the datasheet.

Need Samples?

Need an Engineering Kit?
www.kemet.com News Products myKEMET Customer Service CapacitorEdge About US Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com