Skip Ribbon Commands
Skip to main content
SharePoint
​FAIL OPEN TECHNOLOGY
Unique internal electrode designs configured to protect against a low IR or short circuit failureRead more
​Product
Series​
​Grade​Flex Capability​EIA​ Case Size​VDC​Capacitance
Open Mode Design​X7R (​FO-CAP)Commercial
Automotive
​​2 mm   minimum
​​0805  1812​16  200​1.0 nF 6.8 µF
Floating Electrode  X7R (FE-CAP)Commercial
Automotive
​0402  1812​6.3  250​150 pF 220 nF
FLEXIBLE TERMINATION TECHNOLOGY (FT-CAP)
A soft termination system that reduces the transfer of board stress to the capacitor, reducing the likelihood of flex cracks which often result in low IR or short circuit failures.Read more​
​Product
Series
​Grade​Flex Capability​EIA Case   Size  ​VDC​Capacitance
C0G​ Commercial
  ​​​​​​​Up to 5 mm ​ ​ ​ ​ ​
​ ​
​0603  2225 ​
​ ​​6.3  250 ​0.5 pF  470 nF​​
X7R​​
180 pF  22.0 µF
C0G (Auto)  Automotive
​0603  2225​ ​​​​6.3  250 0.5 pF  470 nF
X7R (Auto) 
​180 pF  22.0 µF
Ultra-Stable X8R (150°C) Commercial
Automotive
0603 1812​25 200​430 pF 220 nF
X8L (150°C) Commercial
Automotive
  ​0603 – 1210​10 50​470 pF 10 µF
High ​Voltage  ​(C0G)Commercial​ ​​0805  2225​​ ​500 3,000
​1 pF  39 nF
High Voltage (X7R)  ​0603  2225​ ​ 10 pF  560 n​F
High ​Voltage  ​(C0G Auto) Automotive

​ 0805 2225 ​
​1 pF 39 nF
High Voltage (X7R Auto)  ​0603  2225​ 
10 pF  560 n​F
ArcShield (X7R) Commercial
Automotive
​0603  2225​500 1,000​1 nF  560 nF
​HYBRID TECHNOLOGY
A combination of flexible termination and fail-open technologies providing the ultimate level of protection for safety critical applications.Read more
​Product
Series
​Grade​Flex Capability​EIA Case Size​VDC​Capacitance
FO-CAP Flexible Termination + Open Mode X7R​Commercial
Automotive​
​​Up to 5 mm ​​0805 1812​16 200​1.0 nF 6.8 µF
FF-CAP Flexible Termination + Floating Electrode X7R​0603 1812​6.3 – 250​180 pF 220 nF
MECHANICAL ISOLATION TECHNOLOGY
Provides the most advanced mechanical and thermal stress performance by mechanically isolating the capacitor/s from the printed circuit board.Read more
​Product
Series
​Grade ​Flex Capability ​EIA Case Size ​VDC​Capacitance
COMMERCIAL MLCC STACKS KEMET POWER SOLUTIONS (KPS)​
KPS X7R​Commercial ​​​​​  ​​10 mm        minimum ​ ​ ​ ​ ​ ​ ​ ​ ​​1210, 1812, 2220 ​​​​10 250 ​ ​ ​​​100 nF 47.0 µF ​ ​ ​
KPS AUTO X7R​Automotive ​1210, 1812, 2220
KPS HV X7R ​Commercial​ ​  ​​​2220 ​​ ​ ​ ​​​
 ​​500​ &​ ​630​ ​​ ​ ​ ​ ​  ​​
​47 nF 1.0 µF​​ ​
KPS HV AUTO X7R​​Automotive​ 47 nF  470 nF
​​​​KPS X7R SnPb ​Commercial​ ​1210, 2220​ ​​​​10 250 ​ ​ ​​​100 nF 47.0 µF ​ ​ ​
​​​​KPS HV X7R SnPb ​Commercial​ ​2220​​​
 ​​500​ &​ ​630​ ​​ ​ ​ ​ ​  ​​
​​47 nF 1.0 µF ​ ​ ​
RADIAL LEADED MLCCs GOLDMAX
C300 C0G  

​​​​​​​ ​

​Commercial

​​

​​ ​ ​​​

10 mm minimum


​​ ​
See Catalog

50  200 1.0 pF  150 nF
C300 X7R ​​​ ​25 250​​ ​100 pF 10 µF
C300 Z5U
High ​Voltage C300 (C0G)
500 –​ ​ 3,000​​
​1.0 pF  39 nF
High Voltage C300 (X7R) ​12 pF  68 nF
High Voltage C600 (C0G)​10 pF  560 nF
High Voltage C600 (X7R)
​820 pF  2.9 µF
AXIAL LEADED MLCCs AXIMAX
C400 C0G 

​​​​Commercial

​ ​

​​​​​10 mm minimum


See Catalog

​50  200​1.0 pF  15 nF
C400 X7R 2​5  250
100 pF  4.7​ µF
C400 Z5U 1.0 nF  2.2 µF
Ultra-Stable X8R (150°C)​50 200​10 pF  82 nF​
X8L (150°C)​25 ​ 50​​100 nF 2.2 µF​