Ceramic Disc Safety Capacitors

Safety certified capacitors for interference suppression in AC line filtering applications

Overview

Overview

KEMET C700 encapsulated radial leaded ceramic disc capacitors are specifically designed for interference-suppression AC line filtering applications. Having internationally recognized safety certifications, these capacitors are well-suited for applications that require keeping potentially disruptive or damaging line transients and EMI out of susceptible equipment. They are also an ideal solution when needing to suppress line disturbances at the source.

Safety Certified Capacitors are classified as either X and/or Y capacitors. Class X capacitors are primarily used in line-to-line (across-the-line) applications. In this application, there is no danger of electric shock to humans should the capacitor fail, but could result in a risk of fire. The class Y capacitor is primarily used in line-to-ground (line by-pass) applications. In this application, failure of the capacitor could lead to danger of electric shock.

Benefits

• Safety standard recognized (IEC 60384–14)
• Reliable operation up to 125°C
• Class X1/Y2
• 5.0 mm, 7.5 mm, 10 mm, and 12.5 mm lead spacing
• Lead (Pb)-free and RoHS Compliant
• Halogen-free
• Capacitance offerings ranging from 8 pF up to 10 nF
• Available capacitance tolerances of ±5%, ±10%, and ±20%
• High reliability
• Preformed (crimped) or straight lead configurations
• Non-polar device, minimizing installation concerns
• Encapsulation meets flammability standard UL 94 V–0

Applications

Typical applications include:
• Line-to-line (Class X) filtering
• Line-to-ground (Class Y) filtering
• Antenna coupling
• Primary and secondary coupling (switching power supplies)
• Line disturbances suppression (motors and motor controls, relays, switching power supplies, and inverters)

Product Listing

Product Listing

Loading your content...
 
Loading your content...