Skip Ribbon Commands
Skip to main content
SharePoint
 

​​​​ 

​                              ​                SURFACE MOUNT VARISTORS​​
​​​​

 Series​
​​​

Case Size 
(mm)

​Steady State Applied Voltage
​​​  ​​​ Transient ​State
​ ​​

Operating
Tempera​ture​ 
(​°C)
​​(VDC) ​​ (Vrms)
Peak Single
Pulse Current, 8/20 µs Waveform (Imax)
Single Pulse
Surge Energy, 10/1,000 µs Waveform (Wmax)
VA
2 to 5.7 length
 
1.25 to 5 width
​  16 to 56​14 to 40​120 to 1,200 A​0.3 to 10.5 J

-55 to +125​


VC

​​ ​
​​1.6 to 5.7 length
  
0.80 to 5 width


 3 to 170 
 


2 to 130​ 


 30 to 1,200 A 
​0.1 to 12.2 J
VE

0.05 to 0.1 J -55 to +150 

VG

​​1.6 to 3.2 length
  
0.80 to 2.5 width​
18
14​20 to 30 A
 ​​ ​
2.5 to 35​ J -55 to +125 

VP
​​​​8 to 10 length
  
6.3 to 8 width​
 ​14 to 385​11 to 300​100 to 1,200 A​
 ​0.6 to 30 J
-40 to +85​

 
                                      DUAL FUNCTION LEADED VARISTORS
​​​
  
Series​​

 

 



Case Size 
(mm)

​Steady State Applied Voltage
​  ​​​ Transient ​State
​ ​

 
Operating
Temperature​ 
(​°C)
(VDC)   (Vrms)
Peak Single
Pulse Current, 8/20 µs Waveform (Imax)
Single Pulse
Surge Energy, 10/1,000 µs Waveform
(Wmax)
VK
 6 x 9
3 to 125​14 to 40​ 150 A​0.1 to 2.5 J

-40 to +125​



VM

​ ​7.5 x 9

  8 x 12
  
​16 to 56 
 
 
14 to 40​ 

800 to 1,200 A

​2.4 to 10.5 J

F5A
4.5 x 9.5 x 7.2
to
6.0 x 12.0 x 13.0

18 to 63

14 to 50

100 to 200 A

0.3 to 1.0 J


-55°C to +125°C​



F5B

6.0 x 11.0 x 7.2
to
7.2 x 13.0 x 7.2
  
​18 to 63
 
 
N/A

27 to 102 A
​TVS Diode
600 W
(10/700 µs)
  VARISTOR LINKS

                   Product Datasheets
      
          Product Briefs
      
   triangular bullet.gif VA Automotive Grade    triangular bullet.gif Surface Mount Series
  triangular bullet.gif  VC Low Voltage    triangular bullet.gif Dual Function Leaded Series
  triangular bullet.gif  VE High Temperature   
  triangular bullet.gif  VG ESD Suppression   
  triangular bullet.gif  VP Plastic Encapsulated   
  triangular bullet.gif  VK Leaded Low Voltage Automotive     
​​  triangular bullet.gif  VM Leaded Automotive Grade   
​​  triangular bullet.gif  F5A Metallized Polypropylene Film
with Integrated Ceramic Varistor
   
​​  triangular bullet.gif  F5B Metallized Polypropylene Film
with Integrated Suppression Diode
   
 
   ​​     

     Varistor Circuit Protection


 

               



 

 

 ​​
​​

 


 

OTHER COMPONENTS                      
Electronic Components Brochure

 

 
                         


​​