​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​ Solid Tantalum MnO<sub>2</sub> Capacitors from KEMET

S​urface Mount Tantalum MnO2 Capacitors​


Standard Tantalum

  T489 Surge Low Leakage MnO2 Series
  T490 High CV MnO2 Series
  T491 Industrial Grade MnO2 Series​​
​​Tantalum Resources
- State of Tantalum
- KO-CAP Polymer​
- Customer Change Notification​
- Hand Soldering Procedures​

                                                                                                                                                                       

​​
​ ​

Low ESR

 T494 Industrial ​Grade 
  T495 Surge Robust
  ​​T510 Multiple Anode
  ​​TSM Tantalum Stack MnO​2

                                                                                                                                                                       

​​

High Temperature

  T498 150°C MnO2
  T499 175°C MnO2
  T500 200°C MnO2
​  T502 230°C MnO2
          ​

High Reliability (Hi-Rel) Commercial Off-The-Shelf (COTS)

  T428 COTS Series High Volumetric Efficiency Facedown
  T493 COTS Military/Aerospace, DLA (DSCC) 07016
  T495 COTS Surge Robust Series, DLA (DSCC) 95158
  T496 COTS Hi-Rel Fused MnO2, DLA (DSCC) 04053
  T497 COTS High Grade MnO2
  T513 COTS Multiple Anode MnO2
 ​

MIL-PRF (CWR Series)

  T409 CWR09 Style MIL-PRF-55365/4
  T419 CWR19 Style MIL-PRF-55365/11
  T429 CWR29 Style MIL-PRF-55365/11
  T492 CWR11 Style MIL-PRF-55365/8
 

Fused / Fail-Open Tantalum MnO2

  T496 Fused MnO2 (Commercial Grade)
 

Automotive Grade MnO2

  T489 Low DC Leakage MnO2
  T491 Industrial Grade MnO2 Series
  T494 Industrial Grade Low ESR MnO2
  T495 Surge Robust
  T498 150°C Rated MnO​​2
  T499 175°C Rated MnO​​2 
 ​​T510 Multiple Anode Low ESR MnO2
 

Space Grade MnO2

  T493 Military/Aerospace (Space Grade)
  T496 Fused MnO2 (Space Grade)
  T497 High Grade COTS (Space Grade)
  T510 Multiple Anode Low ESR MnO2 (Space Grade)
 

B45 MnO2 Series (Not for New Design)

  B45 Automotive MnO2
  B45 High Capacitance MnO2
  B45 Low Profile Standard & Low ESR MnO2
  B45 SpeedPower Low ESR MnO2
  B45 High Temperature 175°C MnO2
 

Leaded Tantalum MnO2 Capacitors​

Axial Leaded (Through-Hole) Packages

  T110 Axial MIL-PRF-39003 Polar Type & T212 (CSR13)
  T111 Axial MIL-PRF-39003 Non-Polar Type & T213 (CSR91)
  T140 Axial MIL-PRF-39003 Polar Type & T242 (CSR23)
  T210 (GR500) High Reliability
  T215 Series High Temperature Solder
 T216 (CSS13) Axial MIL-PRF-39003 & T256 (CSS33)
  T220 (GR500) High Reliability
  T222 Axial MIL-PRF-39003 Polar Miniature (CSR09)
  T225 High Temperature Solder
  T245 High Temperature Solder
  T252 (CSR33) Axial MIL-PRF-39003
  T255 High Temperature Solder
  T262 (CSR21) Axial MIL-PRF-39003
  T322 & T323 Axial MIL-PRF-491371/5 (CX01 & CX05)
                                                                                                                                                                                                                                                                   

Radial Leaded (Through-Hole) Packages

  T330 Molded Radial
  T340 Molded Radial
  T350, T351, T352, T353, T354, T355 & T356 UltraDip II Polar
  T368 UltraDip II
  T363 & T369 MIL-PRF-49137/2 (CX02 & CX12 Style)
  T370 & T378 Micron MIL-PRF-49137/6 (CX06 Style)
  T396 & T398 UltraDip III (3 Leaded)


​​​