Skip Ribbon Commands
Skip to main content
SharePoint

​T530 Series KO-CAP Ultra-Low EST/High Capacitance 125°C Polymer (Multi-Anode)


Programs Supported

  • High speed server and microprocessor decoupling
  • High ripple current applications

Features & Benefits

  • Extremely low ESR
  • 125°C maximum temperature capability
  • Polymer cathode technology
  • High frequency capacitance retention
  • Non-ignition failure mode
  • Capacitance: 150 uF-1500uF
  • 100% accelerated steady state aging
  • 100% surge current testing
  • Utiliszes multiple tantalum anode technology
  • Volumetric efficiency
  • Use up to 90% of rated voltage (10% derating) for part types <= 10V
  • Use up to 80% of rated voltage (20% derating) for part types > 10V
  • Self healing mechanism
  • EIA Standard case size