Skip Ribbon Commands
Skip to main content
SharePoint

​T528 Series KO-CAP Low EST/ESL Facedown Terminal



Programs Supported

  • High speed server and microprocessor decoupling
  • High ripple current applications

Features & Benefits

  • Polymer cathode technology
  • 100% accelerated steady state aging
  • Low ESL <0.7nH @ 20 MHz
  • 100% surge current testing
  • High frequency capacitance retention
  • Non-ignition failure mode
  • Improved volumetric efficiency
  • Self-healing mechanism
  • Capacitance: 150 uF-470uF
  • Use up to 90% Vr
  • Voltage (Vr): 2.5V-6.3V
  • RoHS Compliant
  • 105°C maximum temperature capability
  • Lead free 260°C reflow capable


Technical Information


T528 Product Bulletin