Skip Ribbon Commands
Skip to main content
SharePoint

​T525 Series KO-CAP High Temperature 125°C Rated Polymer


Programs Supported

  • Automotive
  • Industrial
  • Military (DSCC 04051)

Features & Benefits

  • Polymer cathode technology
  • 125°C maximum operating temperature capability
  • High frequency capacitance retention
  • Non-ignition failure mode
  • Capacitance: 33 uF to 680 uF
  • Voltage: 2.5V to 16V
  • Use up to 90% of rated voltage (10% derating) for part types <= 10V
  • Use up to 80% of rated voltage (20% derating) for part types > 10V
  • 100% accelerated steady state aging
  • 100% surge current testing
  • Self-healing mechanism
  • Volumetrically efficient
  • Extremely Stable ESR at 125°C
  • EIA standard case sizes
  • RoHS compliant / Pb free termination