Skip Ribbon Commands
Skip to main content

​T521 Series KO-CAP High Voltage Polymer

Programs Supported

  • DC/DC Converter
  • Power supply input
  • Military/aerospace
  • Industrial applications
  • Any higher voltage applications such as 12V to 28V power input rails

Features & Benefits

  • Demonstrated surge voltage handling capabilities in excess of 46V
  • Volumetric efficiency
  • Stable temperature characteristics
  • Up to 68uF capacitance value
  • High ripple current capability
  • Low ESR
  • High Reliability
  • Low profile design
  • Benign failure mode
  • Pb Free when ordered with 100% Sn termination
  • RoHS compliant and Halogen Free