Skip Ribbon Commands
Skip to main content
SharePoint

​T520 Series KO-CAP Low ESR Polymer


Programs Supported

  • DC/DC Converter
  • Notebook PCs
  • Portable electronics
  • Telecom (mobile phone and base station)
  • SSD, HDD and USB
  • Displays

Features & Benefits

  • Extremely Low ESR
  • 100% Accelerated Steady State Aging
  • -55 to 105°C Operating Temperature Range
  • 100% Surge Current Tested
  • Polymer Cathode Technology
  • Taped and Reeled per EIA 481-1
  • High Frequency Capacitance Retention
  • Volumetric Efficiency
  • Non-Ignition Failure Mode
  • Self Healing Mechanism
  • Capacitance: 15 to 1000 µF
  • EIA Standard Case Sizes
  • Voltage: 2V to 25V