Skip Ribbon Commands
Skip to main content

C​urrent Sensors

Current sensors are devices used to measure the amount of current flowing in a circuit. These sensors are based on proprietary magnetic materials. KEMET's current sensors are available as low or high alternating current transformers and zero-phase transformers.

Thermal Sensors

KEMET's thermal sensors can be used to make or break an electrical connection when a define threshold temperature is reached. These sensors are typically used to shut down electrical equipment in applications such as monitoring, heater controls and automotive electric fans.