Skip Ribbon Commands
Skip to main content
SharePoint

Automotive Snap-In Aluminum Electrolytic

ALA7D (85°C) and ALA8D (105°C) capacitors are designed for automotive usage for e-mobility such as on-board chargers, inverters or wall boxes. They can withstand vibration up to 20 G in accordance with the demanding AEC-Q200 qualification.

Release Date: March 25, 2019

Automotive Snap-In Aluminum Electrolytic Capacitors

KEMET ALA snap-in capacitors can withstand vibration up to 20 G and are AEC-Q200 compliant. They are ideal for e-mobility aplications such as on an on-board chargers, inverters and wall boxes.

Release Date: February 06, 2019

KONNEKT for High-Efficiency, High-Density Power Applications

KONNEKT utilizes an innovative Transient Liquid Phase Sintering (TLPS) material to create a leadless multi-chip solution. Combined with KEMET’s ultrastable U2J dielectric, KONNEKT enables a low-loss, low-inductance package capable of handling extremely high ripple currents.

Release Date: October 11, 2018

Press-Fit Aluminum Electrolytic Capacitors

Press-Fit capacitors eliminate the need for solder, and related production and quality issues. With reliable electrical contact, they provide the same vibration performance as soldered snap-in terminals.

Release Date: June 12, 2018

C4AF Auto Grade Power Film for Harsh Environment AC Filtering

C4AF AEC-Q200 qualified capacitors are ideal for increasingly demanding high power, high frequency applications in harsh environments.

Release Date: June 05, 2018

C4AQ Auto Grade Power Film for DC Link

The C4AQ series is suited for industrial, automotive and power supply designs for DC link, DC filtering and energy storage applications.

Release Date: June 05, 2018