Skip Ribbon Commands
Skip to main content
SharePoint

​KEMET's high frequency, high performance portfolio of RF and Microwave Capacitors in C0G dielectric feature a robust and exceptionally stable base metal electrode system that provides excellent low loss performance (high Q). These devices offer extremely low ESR and high self-resonance characteristics, and are well-suited for resonant circuit applications or those where Q and stability of capacitance are required. ​​

 Ultra HiQ-CBR ​Squared Series 

​​​​​​​Product DatasheetNew!
​​​ Case
 Size​
​Form Factor​​Diel-
ectric
Typical​​​​ ESR 
(10 pF at 1 GHz)
Operating Temp
​Range ​
Temp
Coefficient
(TCC) ​
 Maximum
 Voltage
  (VDC) 
          ​     Capacitance         Range​             
 0505
​SMD​​​​ ​C0G​​​​​< 0.068​​–55ºC to 
+125ºC​​​​
0±30 ppm/ºC​​2500.4  100 pF


 

​ HiQ-CBR, Low ESR Series (EIA Case Sizes) ​
​​​ ​Case  Size​​Form
Factor​​
Diel-
ectric​
Typical​​​​ ESR 
(10 pF at 1 GHz)​​
​​​​Operating Temp
Range
Temp
Coefficient​
(TCC) ​
Maximum
Voltage
 (VDC) ​
  Capacitance      Range​   
0201
   ​SMD​​​​ ​ ​ ​  ​C0G​​​​​ ​ ​ ​-–55ºC to 
+125ºC​​​​ ​ ​ ​
0±30 ppm/ºC
(0±60 ppm/ºC​
for 0201 case size product
> 22 pF​)​​​ ​ ​ ​
​500.1  33 pF
​0402
​< 0.095​2000.1  100 pF​​​
​​0603
< 0.100​250
​ ​0.3  100 pF​
​0805​< 0.085​​​500

​​

​RF & MICROWAVE CERAMIC CAPACITOR LINKS ​
HiQ-CBR Series Technical Resources
​HiQ-CBR product ​bulletin ​Qualification data (family data)
​Part numbering ​Electrical characteristics
Frequently asked questionsEngineering kit
Product overviewEnvironmental compliance
​Application briefS-Parameter (Zip file)

                                  ​  ​


                                   Request a FREE 30 Day Trial Today!

​                                           Use Promo Code: KEMWP

 


 
   

KEMET and Modelithics
have partnered to offer
FREE 30 day trials
of highly accurate,
scalable advanced
simulation models for
select KEMET capacitor
families.

   
   
   

Request a FREE Trial!
www.Modelithics.com/
mvp/KEMET

Use Promo Code:
KEMWP