Skip Ribbon Commands
Skip to main content
SharePoint

​​​​​​​​​Products​


 

triangular bullet.gifLarge Current


 
    

  Flat Wire Inductor


  MPC Series: 200 nH – ​1 uH, up to 40 A
  MPCG Series: 400 nH – 880 nH, up to 30 A
  MPCH Series: 120 nH  1.5 uH, up to 32 A 

 

  ​Round Wire Inductor


  MPLC Series: 1.0 uH 4.7 uH, up to 16 A​
  MPLCG Series: 220 nH  4.7 uH, up to 21 A
  MPLCH Series: 220 nH  4.7 uH, up to 18 A

 


 

 

 

 

 

 

INDUCTOR RESOURCES 

​​​​