​​​​​​​​​

 ​​​​​​​​​​​​​​​​​​​​   ​​​​​​​​​​​​​​​                                 Applications                                                       Featur​es & Benefits

​​​​​​​
  • Fight surface controllers
  • ​​​​Sensors
  • ​​​​​Avionics
  • ​​​​Weapons systems
  • ​​​​Engine controllers
  • ​​​​​Radar, guidance and GPS
  • ​​​​Qualified per M​​IL-PRF-32535
  • Qualified product listing (QPL)
  • ​​​​Standard reliability (M Level)
  • ​​​​​High reliability (T Level)
  • C0G/BP and X7R dielectrics available
  • ​​​​​Flexible termination option available
  • ​​​​​EIA 0402, 0603, 0805, 1206, 1210, 1812 and 2220 case sizes
​ ​ ​ ​
​​
​​KEMET MIL-PRF-32535 surface mount capacitors are designed, tested and screened to meet demanding high reliability defense and aerospace applic​ations. MIL-PRF-32535 is the Defense Logistics Agency's (DLA) first capacitor specification for defense and aerospace that capitalizes on industry-leading base metal electrode (BME) technology. Qualified under performance specification ​MIL-PRF-32535 and QPL listed, this series meets or exceeds the requirements outlined by DLA and is currently available in M (standard reliability) and T (high reliability) product levels. Driven by the demand for higher capacitance and smaller case size MLCCs in high reliability applications, KEMET’s MIL-PRF-32535 series provides over an 18-fold increase in capacitance over MIL-PRF-55681 and MIL-PRF-123, allowing for reduced board space and continuing the trend for miniaturization.​​​​​
​​
​​​MIL-PRF-32535 QUALIFIED CERAMIC CAPACITORS​
​​​​ Series Grade Form Factor Dielectric Technology Temp. Coeff. Case Sizes VDC Capacitance
​MIL-PRF-32535 (C0G) T-Level​​​​​​​ High Reliability Space Grade​ SMD​​​​ ​C0G/​BP  BME0±30 ppm/°C040​2–2220​​4–200 1.0 pF–180 nF
​​MIL-PRF-32535 (C0G) M-Level Standard Reliability
​MIL-PRF-32535 (X7R) T-Level​​​​​​​ High Reliability Space Grade​ SMD​​​​ ​X7R  BME±15% 040​2–2220​​4–50 39 pF–10 µF
​​MIL-PRF-32535 (X7R) M-Level Standard Reliability

​ ​​
​​​TECHNICAL RESOURCES​​           
                    Product Datasheets    Technical Resources                     
                 triangular bullet.gif COG Datasheet                                                              triangular         bullet.gifElectrical Characterstics                             
                 triangularbullet.gif X7R Datasheet                                                                 triangular bullet.gif  Performance and Reliability Test Methods
                 ​​​triangular bullet.gif 
Application Brief                                                             
​  ​​