Leaded Multilayer Ceramic Capacitor Selection Chart

 To view product datasheets, please click on the dielectric associated with each product type.

Product Series Dielectric Voltage
(VDC)
Capacitance Product
Grade
Form
Factor
Operating
Temperature
Range
Temperature
Coefficient
85°C & 125°C Technology
C300
Goldmax
C0G 25 - 250 1.0 pF - 0.47 nF Commercial
Radial
Conformally
Coated
-55°C to +125°C
0±30 ppm/°C
X7R 25 - 250 100 pF - 10 µF
±15%
Z5U 25 - 250 100 pF - 10 µF +10°C to +85°C
+22/ -56%
C300
Goldmax
C0G 25 - 250 1.0 pF - 0.22 µF Automotive -55°C to +125°C
0±30 ppm/°C
X7R 25 - 250 100 pF - 10 µF
±15%
C300
High Voltage Goldmax
C0G 500 - 3K 1.0 pF - 39 nF Commercial -55°C to +125°C
0±30 ppm/°C
X7R 500 - 3K 10 pF - 560 nF
±15%
C600
High Voltage Goldmax
C0G 500 - 3K 12 pF - 68 nF Commercial -55°C to +125°C
0±30 ppm/°C
X7R 500 - 3K 820 pF - 2.9 µF
±15%
HV
(Style 20 - 36)
C0G 500 - 10K 12 pF - 390 nF Industrial -55°C to +125°C
0±30 ppm/°C
X7R 500 - 10K 680 pF - 5.6 µF
±15%
HV
(Style 60 - 69)
C0G 600 - 5K 15 pF - 56 nF Industrial
Military
-55°C to +125°C
0±30 ppm/°C
X7R 600 - 5K 820 pF - 1.0 µF
±15%
HS
C0G 600 - 10K 12 pF - 390 nF Industrial
Space
-55°C to +125°C
0±30 ppm/°C
X7R 600 - 10K 150 pF - 5.6 µF
±15%
C052,C062,
C512,C522
C0G 50 - 200 1.0 pF-0.18 µF Commercial
 Industrial
Radial
Molded
-55°C to +125°C
0±30 ppm/°C
X7R 50 - 200 10 pF - 3.3 µF
± 15%
SCR
C0G 50 - 200 12 pF - 150 nF Commercial
Industrial
Military
Radial
Non-Coated
-55°C to +125°C
0±30 ppm/°C
SRR
X7R 50 -200 680 pF - 4.7 µF
±15%
SCA
C0G 50 - 200 10 pF - 100 nF Axial
Non-Coated
0±30 ppm/°C
SRA
X7R 50 - 200 1.0 nF - 5.6 µF
±15%
C400
Aximax
C0G 25 - 250 1.0 pF - 0.47 nF Commercial Axial
Conformally
Coated
-55°C to +125°C
0±30 ppm/°C
X7R 25 - 250 10 pF - 10 µF
±15%
Z5U 50 - 200 1.0 nF - 2.2 µF +10°C to +85°C
22/ -56%
C400
Aximax
C0G 25 - 250 1.0 pF - 0.10 µFAutomotive -55°C to +125°C
0±30 ppm/°C
X7R 25 - 250 10 pF - 4.7 µF
±15%
C100,C200
C0G 50 - 200 1.0 pF - 0.1 µF Commercial
 Industrial
Axial
Molded
-55°C to +125°C
0±30 ppm/°C
X7R 50 - 200 10 pF - 3.3 µF
±15%
150°C Technology
C300
Goldmax
X8L 25 - 50 0.15 μF - 4.7 μF Commercial
 Automotive
Radial
Conformally
Coated
-55°C to +150°C
±15% (-55°C to 125°C)
±15, -40% (125°C to 150°C)
X8R 25 - 200 1.0 pF - 0.22 μF
±15%
C400
Aximax
X8L 25 - 50 100 nF - 2.2 µF Commercial
 Automotive
Axial
Conformally
Coated
-55°C to +150°C
±15% (-55°C to 125°C)
±15, -40% (125°C to 150°C)
X8R 50 - 200 10 pF - 82 nF
±15%
200°C Technology
ACR
C0G 50 - 100 10 pF - 150 nF Industrial
Military
Radial
Non-Coated
-55°C to +200°C
0±30 ppm/°C
ARR
X7R 50 - 100 680 pF - 4.7 µF
±15% (-55°C to +125°C)
ACA
C0G 50 - 100 10 pF - 150 nF Axial
Non-Coated
0±30 ppm/°C
ARA
X7R 50 - 100 1.0 nF - 5.6 µF
±15% (-55°C to +125°C)
HP
(Style 05-09 & 55)
C0G 50 - 200 220 pF - 120 nF Radial
Conformally
Coated
0±30 ppm/°C
X7R 50 - 200 1.0 nF - 4.7 µF
±15% (-55°C to +125°C)
HP
(Style 11-16)
C0G 50 - 200 5.6 pF - 82 nF Axial
Conformally
Coated
0±30 ppm/°C
X7R 50 - 200 180 pF - 2.7 µF
±15% (-55°C to +125°C)
HT
(Style 05-09 & 55)
C0G 50 - 200 220 pF - 120 nF Radial
Molded
0±30 ppm/°C
X7R 50 - 200 1.0 nF - 4.7 µF
±15% (-55°C to +125°C)
HT
(Style 11-16)
C0G 50 - 200 5.6 pF - 82 nF Axial
Molded
0±30 ppm/°C
X7R 50 - 200 180 pF - 2.7 µF
±15% (-55°C to +125°C)
HV
(Style 10-16)
C0G 500 - 4K 10 pF - 470 nF Radial
Conformally
Coated
0±30 ppm/°C
X7R 500 - 4K 820 pF - 1.0 µF
±15% (-55°C to +125°C)
VCR
C0G 500 - 5K 10 pF - 150 nF Radial
Non-Coated
0±30 ppm/°C
VRR
X7R 500 - 5K 680 pF - 1.2 µF
±15% (-55°C to +125°C)
HT 200°C
C0G 50 - 200 1.0 pF - 220 nF Industrial Radial
Molded
0±30 ppm/°C
X7R 1.0 nF - 1.0 µF
±15% (-55°C to +125°C)
260°C Technology
TCR
C0G 50 - 100 5.6 pF - 150 nF Industrial Radial
Non-Coated
-55°C to +260°C
0±30 ppm/°C
TRR
X7R 100 pF - 5.6 µF
±15% (-55°C to +125°C)
TCA
C0G 5.6 pF - 150 nF Axial
Non-Coated
0±30 ppm/°C
TRA
X7R 100 pF - 5.6 µF
±15% (-55°C to +125°C)