CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations

KEMET NetList Files - NetList



The files are collected in groups and compressed in Zip files. The CKT files are of the same format as the previous NetList files, and the CIR files will use ".ENDS" as the last line in each part type model file, and are of the filetype "CIR" - other than these two variations, they are exactly alike.

The 1st compressed file ("Ceramic SMD 0201-1206 CKTs.zip" - 1,468 models) consists of the surface mount ceramic or MLCC part types “C0201-C1206” including C0201, C0402, C0603, C0805, C1206. The second file ("Ceramic SMD 1210-2225 CKTs.zip" - 1,295 models) consists of the surface mount ceramic or MLCC part types "C1210, C1632, C1812, C1825, C2220, and C2225". These include all dielectrics: C0G, X5R, X7R, X8L, X8R, Y5V, and Z5U, where applicable, and now include the C0G high voltage and high temperature (200°C) chips. These two files replace the previous offering in one compressed file as the number of part types has more than doubled.


CKT File Types:
Ceramic SMD 0201-1206 CKTs.zipCeramic SMD 1210-2225 CKTs.zip


CIR File Types:
Ceramic SMD 0201-0805 CIR Files.zipCeramic SMD 1206-2225 CIR Files.zip




The aluminum-polymer capacitor (A700) files are contained in a separate zip file. There are 121 files corresponding to 121 unique part types in this compressed file.


CKT File Types:
A700 NetList Files.zip CIR File Types: A700 NetList CIR.zip




The tantalum commercial SMD capacitors, with MnO2 cathode systems include the T491 (337 files), T494 (lower ESR by test version - 369 files), T495 (lower ESR by design - 310 files), T496 (internally fused for fail-safe - 104 files), T497 (high reliability - 130 files), T498 (+150°C operation - 52 files), T499 (+175°C operation - 97 files), and T510 (ultra-low ESR by multiple anodes - 29 files).


CKT File Types:
T491 NetList CKT Files.zipT494 NetList CKT Files.zipT495 NetList CKT Files.zipT496 NetList CKT Files.zipT497 NetList CKT Files.zipT498+9 NetList CKT Files.zipT510 NetList CKT Files.zip


CIR File Types:
T491 NetList CIR.zipT494 NetList CIR.zipT495 NetList CIR.zipT496 NetList CIR.zipT497 NetList CIR.zipT498-9 NetList CIR.zipT510 NetList CIR.zip




Military versions of the Tantalum-MnO2 devices include T4x9 (T409/CWR09, T419/CWR19, T429/CWR29 - 337 files)], T492 (CWR11 - 56 files), and T493 (COTS - 440 files) capacitor types.


CKT File Types:
T4x9 NetList CKT Files.zipT492 NetList CKT Files.zipT493 NetList CKT Files.zip


CIR File Types:
T4x9 NetList CIR.zipT492 NetList CIR.zipT493 NetList CIR.zip




Tantalum with conductive-polymers (for lower ESR and non-ignition failures) include the capacitor types T520 (polymer rated to +105°C - 374 files), T521 (high voltage polymers >16 Vdc - 40 files), T525 (rated to +125°C - 1 file), T528 (facedown for low ESL and higher ripple current - 45 files), and the T530 (ultra-low ESR using multiple anodes and conductive polymer rated to +125°C - 60 files).


CKT File Types:
T520 NetList CKT Files.zipT521-5 NetList CKT Files.zipT528 NetList CKT Files.zipT530 NetList CKT Files.zip



CIR File Types:
T520 NetList CIR.zipT521-5 NetList CIR.zipT528 NetList CIR.zipT530 NetList CIR.zip




Most recently added is the surface-mount film capacitors. These are divided by dielectric types: PEN, PET, PPS, and Paper. The PEN are the polyethylene naphthalate with a temperature capability from -55°C to 150°C(125° is standard). These are characterized with dielectric constant of 3.0, minimum thickness of 1.4 um, typical dissipation factor of 0.4%, and a dielectric absorption rating of 1.2%. These include part types with series designations of GMC, GMW, and GPC (555 files).


CKT File Types:
Film PEN GPS-GMC-GMW SMD CKTs.zip CIR File Types: Film PEN GPS-GMC-GMW SMD CIRs.zip




The PET are the polyester film capacitors with a temperature capability of -55°C to 125°C(100°C is standard). These are characterized with dielectric constant of 3.3, minimum thickness of 0.9 um, typical dissipation factor of 0.5%, and a dielectric absorption rating of 0.5%. These include part types (1,005 files) with series designations of MMC for the surface mount capacitor and MDC, MDK, and MDS for the DIL surface mount packages.


CKT File Types:
Film PET MMC SMD MDC-MDK-MDS DIL CKTs.zip CIR File Types: Film PET MMC SMD MDC-MDK-MDS DIL CIRs.zip




The PPS are the polyethylene sulfide with a temperature capability from -55°C to 150°C(125° is standard). These are characterized with dielectric constant of 3.0, minimum thickness of 1.2 um, typical dissipation factor of 0.06%, and a dielectric absorption rating of 0.01%. These include part types with series designations of SPC, SMC, and SMW (498 files).


CKT File Types:
Film PPS SPC-SMC-SMW SMD CKTs.zip CIR File Types: Film PPS SPC-SMC-SMW SMD CIRs.zip




The metalized Paper types are limited to the single series: SMP253. These are high-voltage capacitors explicitly designed for class Y2 EMI filtering. The voltage rating for these capacitors is 250 VAC, whereas all other capacitor types have their voltage ratings expressed as VDC. There are 7 files in each of these compressed file.


CKT File Types:
Film Paper SMP253 CKTs.zip CIR File Types: Film Paper SMP253 CIRs.zip
NOTIFY ME OF CHANGES.
www.kemet.com News Products myKEMET Customer Service CapacitorEdge About US Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com