Skip Ribbon Commands
Skip to main content
SharePoint
COMMERCIAL GRADE
​Product​​​​ Series    Form
Factor
 Dielectric 
Temp Coef.
(–55°C to
+125°C)
Flex
Capability
(mm)
EIA Case
Sizes
​VDCCapacitance
C0G HVSMDC0G0 ± 30ppm/°C3 min.0805 – 4540500 – 3K1.0 pF – 150 nF
C0G HV FT-CAPUp to 50805 – 2225
1.0 pF –​ 39 nF
X7R HVX7R± 15%2 min.0603 – 222510 pF – 560 nF
X7R HV FT-CAPUp to 510 pF – 560 nF
X7R ArcShield2 min.500 - 1K1.0 nF – 560 nF
X7R HV KPS10 min.2220500 & 63047 nF – 1.0 µF
C300 Goldmax C0GRadial LeadedC0G0 ± 30ppm/°CSee Catalog500 - 3K1.0 pF - 39 nF
C600 Goldmax C0G12 pF - 100 nF
C300 Goldmax X7RX7R± 15%10 pF - 560 nF
C600 Goldmax X7R150 pF - 2.9 µF
AUTOMOTIVE GRADE
​Product​​​​ Series   Form
Factor
Di​electric
​Temp Coef.
(–55°C to
+125°C)
Flex
Capability
(mm)

​EIA Case Sizes

​VDCCapacitance​
C0G HV AUTOSMDC0G0 ± 30ppm/°C3 min.0805 –​ 4540500 – 3K1.0 pF – 150 nF
C0G HV FT–CAP AUTOUp to 50805 –​ 2225
1.0 pF – 39 nF​​
X7R HV AUTOX7R± 15% 2 min.0603 - 222510 pF – 560 nF
X7R HV FT–CAP AUTOUp to 510 pF – 560 nF
ArcShield2 min.500 – 1K 1.0 nF – 560 nF
KPS HV X7R AUTO10 min.2220 500 & 630 47 nF – 470 nF
INDUSTRIAL & MILITARY GRADE
​Product Series Form
Factor
Dielectric
Temp Coef.
(–55°C to +125°C)
​Flex​
Capability
(mm)

​EIA Case
Sizes

​VDC ​​Capacitance​​
HV C0G (Large ​​​Footprint) SMDC0G0±30 ppm/°C ​2 min. ​1515 – 6560​ 500 – 5K12 pF – 0.1 µF
HV X7R (Large Footprint)X7R±15%2 min. 270 pF – 2.2 µF
HV–HT Series 200°C C0G
​C0G 0±30 ppm/°C ​ ​3 min.
0805 – 4540 ​
500 – 2K
1.0 pF – 150 nF​
KPS HV SM Series C0G 10 min.See catalog​500 – 10K10 pF – 390 nF
KPS HV SM Series X7R X7R​±15%  ​500 – 10K150 pF – 5.6 µF
KPS MIL (MIL–PRF–49470) SMD/ RadialBQ, BR, BX​​Case Code 3, 4 & 550 – 500150 nF – 75 µF
HV Series 125°C C0G Radial LeadedC0G0±30 ppm/°C ​​See catalog ​500 – 10K12 pF – 390 nF
HV Series 125°C X7R X7R±15%500 – 10K150 pF – 5.6 µF
HS Series C0G (Space Grade) C0G0±30 ppm/°C ​600 – 5K12 pF – 390 nF
HS Series X7R (Space Grade) X7R±15%600 – 5K150 pF – 5.6 µF
HV Series 200°C C0G C0G0±30 ppm/°C ​500 – 4K27 pF – 47 nF
HV Series 200°C X7R X7R​±15%500 – 4K 820 pF – 1.0 µF
VCR SeriesC0G0±30 ppm/°C ​500 – 5K10 pF – 150 nF
VRR Series X7R​±15% 680 pF – 1.2 µF