Skip Ribbon Commands
Skip to main content
SharePoint
High Temperature Tantalum Capacitor
High Temperature

​​

MnO2 TECHNOLOGY
Product Case SizesVDCCapacitance (µF)Reliability LevelVoltage DeratingNotes
T498 150°C Rated MnO2 A, B, C, D, X 4 — 50 0.1 — 220 0.5% / 1,000 hours 2/3 at 150°C Complies with AEC-Q200
100% surge current testing
T499 175°C Rated MnO2 A, B, C, D, X 6 — 50 0.15 — 220 0.1% / 1,000 hours 1/2 at 175°C Complies with AEC-Q200
100% surge current testing
T500 200°C Rated MnO2 X 10 — 35 10 — 220 0.1% / 1,000 hours 1/3 at 200°C Lowest leakage current of any 200°C rated tantalum SMD in the industry,
Weibull failure rate option B, 100% surge current testing
T502 230°C Rated MnO2 ​B,D16 — 356.8 — 100.1% / 1,000 hours1/3 at 230°CComplies with AEC-Q200
100% surge current testing