​​ High Temperature Ceramic Capacitors

​​​​​​​​​​​​​​​​​​​    ​​​​​​​​​​​​​​   Applications:                 ​                                 Features & Benefits:

  • Down-hole equipment & perforation   
  • Jet engine controls  systems 
  • Geophysical probes  
  • Automotive under-hood  
  • Munitions
  • Semiconductor manufacturing
  • Remote monitoring systems
 
  • Technology leaders  
  • First-to-market capacitance values
  • Patented BME dielectric technology (Class I)
  • Patented C3 260°C technology  
  • Extensive dielectric portfolio
  • Surface mount & through-hole   ​
  • Commercial, automotive & industrial grade product portfolios
         
 
150°C TECHNOLOGYCOMMERCIAL & AUTOMOTIVE GRADE  
ProductForm
Factor
DielectricTemp. Coeff.Flex CapabilityCase SizesVDCCapacitance
X8L SMDX8L
±15%
(-55°C to 125°C), +15, -40% (125°C to 150°C)
2 mm0402  121010 5012 nF 10 µF
 FT-CAP (X8L)Up to 5 mm10 5012 nF 10 µF
 KPS (X8L)10 mm1210 222010 50470 nF 47 µF
 Aximax (X8L) AxialSee Catalog25 50100 nF 2.2 µF
 Goldmax (X8L) RadialSee Catalog25 500.15 μF – 4.7 μF
 Ultra-Stable X8RSMD X8R± 15%2 mm0402 1812​​ ​10 100  0.5 pF 220 nF
 FT-CAP (Ultra-Stable X8R) Up to 5 mm 0603 18120.5 pF 220 nF​​​​
Aximax (Ultra- Stable X8R) ​​Axial 10 mm See Catalog 50 200 100 pF 82 nF
Goldmax (X8R) ​​Radial 10 mm See Catalog 25 200 1.0 pF – 0.22 μF
175°C TECHNOLOGYINDUSTRIAL GRADE  
ProductForm
Factor
DielectricTemp. Coeff.Flex CapabilityCase SizesVDCCapacitance
 HT X7R SMDX7R   ±15%     (-55°C to 125°C), >125°C See CatalogUp to 5 mm0402 181216 2002.7 nF 3.3 µF
 200°C TECHNOLOGYINDUSTRIAL GRADE  
ProductForm
Factor
DielectricTemp. Coeff.Flex CapabilityCase SizesVDCCapacitance
Gold  HT 200°C C0GSMDC0G0±30 ppm/ °C3 mm0402 222010 2000.5 pF 470 nF
 HV-HT 200°C C0G0805 4540500 2 kV​1.0 pF 150 nF
   Pulse Discharge2824 – 45401 kV – 3.5 kV​2.2 – 150 nF
 ACR / ACA Axial / Radial10 mmSee Catalog50 1005.6 pF 150 nF
 ARR / ARA X7R+15 / -40%50 100100 pF 5.6 µF
 HV RadialC0G / X7RC0G 0±30 ppm/  °CX7R +15/  -40%500 4 kV270 pF 1.0 µF
 HT / HP Axial / Radial50 2005.6 pF 4.7 µF
 VCR / VRR 500 5 kV10 pF 1.2 µF
 HT 200°C Radial Molded C0GRadialC0G0±30 ppm/ °C50 2001.0 p F 220 nF
 HT 200°C Radial Molded X7R X7R±15%
(-55°C to +125°C) + 15% /
-55%
(200°C)
1.0 nF 1.0 µF
 KPS-MCC (C0G)SMD / RadialC0G0±30 ppm/ °C10 min.Case Code 3, 4 & 550 2 kV4.7 nF 2.0 μF
 260°C TECHNOLOGYINDUSTRIAL GRADE  
ProductForm FactorDielectricFlex Capa-bilityEpoxy Cased (Potted)VDCCapacitance
 TCR / TCA   Axial / RadialC0G10 mm No50 1005.6 pF 150 nF
 TRR / TRA  X7R100 pF 5.6 µF
HIGH TEMPERATURE CAPACITOR RESOURCES
High Temperature Capacitance Solutions Application Brief
High Temperature Automotive Under the Hood Application Brief
TECHNICAL PAPERS
High Temperature Ceramic Capacitors for Deep-Well Applications (CARTS 2013)
High Voltage Multi-Layer Ceramic Capacitors for Use at High Temperatures (CARTS 2013)
Robust BME Class-I MLCCs for Harsh-Environment Applications (IEEE)
Flexible Termination – Reliability in Stringent Environments (CARTS 2009)
High Temperature Ceramic and Tantalum Capacitors (CARTS 2004)
OTHER CERAMIC SOLUTIONS
Pulse Discharge
RF & Microwave
High Voltage
ArcShield Technology
Flex Mitigation
High Reliability/Commercial Off-the-Shelf (COTS)
High Capacitance Engineered Solutions 
   
Gold (Au) termination option available