Skip Ribbon Commands
Skip to main content
SharePoint

​​​General Purpose Film Capacitors up to 150°C

Metallized Polyester - Radial or Axial

DC Volt
Min/Max
AC Volt
Min/Max
Capacitance
(Min/Max Voltage)
Series Max Temp °C Construction Pitch Range
(mm)
50
400
30
200
4.7 µF
0.047 µF
R82 105 Radial 5
50
630
30
220
2.2 µF
0.01 µF
RSB 125 Radial 5
50
630
30
220
4.7 µF
0.047 µF
R66 105Radial 7.5
50
1,000
30
250
100 µF
4.7 µF
R60 105 Radial 10 to 37.5
50
1,000
30
250
10 µF
0.47 µF
A50 105 Axial (Axial)

Metallized PPS - Radial

DC Volt
Min/Max
AC Volt
Min/Max
Capacitance
(Min/Max Voltage)
Series Max Temp °C Constr​uction Pitch Range
(mm)
50
400
30
200
22 µF
1.8 µF
SMR 150 Radial 5 to 37.5

Metallized Impregnated Paper - Radial

DC Volt
Min/Max
AC Volt
Min/Max
Capacitance
(Min/Max Voltage)
Series Max Temp °C Construction Pitch Ra​nge
(mm)
400
1,000
220
500
1 µF
0.1 µF
PME261 100 (DC)
70 (AC)
Radial 10.2 to 25.4

Metallized Polyester - Radial (Halogen Free)

DC Volt
Min/Max
AC Volt
Min/Max
Capacitance
(Min/Max Voltage)
Series Max Temp °C Construction P​itch Range
(mm)
50
1,000
30
250
180 µF (63 V)
5.6 µF
F611 & F612 105 Radial5 to 37.5
50
1,000​
30
250
2.2 µF
0.01 µF
F622125 Radial 5​