Skip Ribbon Commands
Skip to main content
SharePoint

​ Screw Terminal Aluminum Electrolytic Capacitors

KEMET's Screw Terminal Aluminum Electrolytic Capacitors offer very long life in applications requiring high ripple currents, with rated temperatures up to 125°C and voltages as high as 550 VDC.

In addition to those products shown in the datasheets, KEMET can optimize the construction to offer application-specific balance between required life, temperature, ripple current, physical size, and cost.

 

 

Series Capacitance Tolerance Voltage Temperature Life (Max. Dia.)* Description
ALS70/71 300 μF to 1,300,000 μF ±20% 25 to 550 VDC -40ºC to +85ºC 20 Khrs ALS70/71 high CV screw terminal capacitors offer tremendous performance and reliability in a wide range of case sizes and voltage ratings, featuring high ripple currents and long life performance. Volumetric efficiency ensures the maximum capacitance capability in a smaller size.
ALS30/31 100 µF to 680,000 µF 25 to 500 VDC -40ºC to +85ºC 20 Khrs ALS30/31 offers high CV per unit volume coupled with high ripple currents and long life performance. They are also capable of handling high peak voltages and currents.                  
ALS32/33 220 µF to 18,000 µF 350 to 500 VDC ALS32/33 offers the same high performance of the ALS30 range, but features imperial terminals and can sizes for the Asian market.                  
ALS36/37 150 µF to 470,000 µF -10% to +30% 25 to 500 VDC ALS36/37 meets the requirements of the North American market.                  
ALS60/61 560 μF to 3,300 μF ±20% 550 VDC -40ºC to +85ºC 20 Khrs ALS60/61 offers high CV per unit volume coupled with high ripple currents and long life performance at 85°C. They are also capable of handling high peak voltages and currents.
PEH200 100 µF to 330,000 µF ±20% 25 to 500 VDC -40ºC to +85ºC 29 Khrs PEH200 and PEH169 +85°C are long life electrolytic capacitors with outstanding reliability and electrical performance.
PEH169 +85ºC 68 µF to 470,000 µF ±20% 10 to 450 VDC -40ºC to +85ºC 38 Khrs
ALS80/81 300 μF to 1,200,000 μF ±20% 25 to 500 VDC -40ºC to +105ºC 9 Khrs ALS80/81 high CV capacitors feature the same high ripple currents and long life characteristics as the ALS70/71 series, but can operate at higher temperatures. Volumetric efficiency ensures the maximum capacitance capability in a smaller size, and they are similarly suited for high reliability and long life applications.
ALS40/41 150 µF to 680,000 µF ±20% 25 to 500 VDC -40ºC to +105ºC 9 Khrs ALS40/41 offers high CV per unit volume coupled with high ripple currents and long life performance at 105°C. They are also capable of handling high peak voltages and currents.                  
ALS42/43 1,000 µF to 15,000 µF 350 to 450 VDC ALS42/43 offers high CV per unit volume coupled with high ripple currents and long life performance at 105°C. They are also capable of handling high peak voltages and currents, and are designed primarily designed for the Asian market.                  
PEH169 +105ºC 100 µF to 330,000 µF -10% to +30% 10 to 350 VDC -40ºC to +105ºC 18 Khrs PEH169 +105ºC offers long life with outstanding reliability and electrical performance.
PEH205 1,500 µF to 390,000 µF -10% to +30% 16 to 100 VDC -55ºC to +125ºC 8 Khrs PEH205 offers long life for high temperature, high performance applications.
Resistors
Resistors for Screw Terminal Electrolytic Capacitors.
Mounting Kits Mounting Kits for Screw Terminal Electrolytic Capacitors.
* Hours are based at rated voltage, temperature and ripple current.