Axial Lead & Radial Crown Aluminum Electrolytic Capacitors
KEMET's Axial Lead and Radial Crown Aluminum Electrolytic Capacitors are designed specifically for demanding applications requiring very long life, high vibration resistance and high ripple current. Operating temperatures up to 150°C are available without voltage derating. Example applications include automotive power, industrial LED lighting, and telecom infrastructure.
In addition to those products shown in the datasheets, KEMET can optimize the construction to offer application-specific balance between required life, temperature, ripple current, physical size, and cost.