Skip Ribbon Commands
Skip to main content
SharePoint

​​​​Surface Mount & Single-Ended Aluminum Electrolytic Capacitors

KEMET's surface mount and single-ended aluminum electrolytic capacitors are available in a variety of configurations including long life, high ripple current and low ESR versions.

Surface Mount

Series Capacitance Tolerance Voltage​ Temperature Life (Max.Dia.) Description
EDH1 µF to 2,200 µF





±20%​
​​​​​ ​ ​ ​
6.3 to 450 VDC-40ºC to +105ºC​​
2 Khrs
Low profile vertical chip
EDK 1 µF to 1,500 µF 4 to 100 VDC -40ºC to +85ºC Low profile vertical chip
EEV 4.7 µF to 1,500 µF 6.3 to 50 VDC

-55ºC to +105ºC
Low profile vertical chip, ultra low impedance
EXV 1 µF to 1,00 0µF 6.3 to 50 VDC 5 Khrs Low profile vertical chip, ultra low impedance, long life
EDT 22 µF to 1,000 µF10 to 50 VDC-40ºC to +​125ºC2 KhrsLow profile vertical chip, ultra low impedance, high operating temperature
A700​6.8 µF to 560 µF2 to 16 VDC-55ºC to +​125ºCVolumetric efficiencyhigh operating temperature

Radial Leads

Series Capacitance Tolerance Voltage Temperature Life (Max. Dia.) Description
ESK​​​ 1 µF to 22,000 µF









​​​​​​​​​​​​​​±20%​
​ ​ ​ ​ ​ ​ ​ ​ ​​ ​ ​​ ​ ​ ​ ​
6.3 to 500 VDC -40ºC to +85ºC 2 Khrs​

General purpose
​ ​
ESE1 µF to 15,000 µF6.3 to 450 VDC​ ​

​​


 


 


 

-40ºC to +105ºC​​


​ ​ ​​​​​​​​ ​ ​ ​ ​ ​ ​ ​
1 Khrs​ 
ESS​​​
1 µF to 470 µF4 to 63 VDC
ESH 1 µF to 22,000 µF 6.3 to 500 VDC 2 Khrs​ 
High CV product
ESC 4.7 µF to 15,000 µF
​6.3 to 100 VDC​

3 Khrs Low ESR, high frequency
ESY 5.6 µF to 6,800 µF

5 Khrs​

​Low impedance, high ripple current​
​ ​ ​
ESX​4.7 µF to 15,00 µF
ETG​12 µF to 2,200 µF16 to 450 VDC​ ​
High ripple current, long life
​​ESG3.3 µF to 330 µF160 to 500 VDC
ESW 2.2 µF to 15,000 µF 6.3 to 100 VDC​Khrs
ETA33 µF to 8,200 µF6.3 to 35 VDC

​10 Khrs
​​
Low impedance, long life
EST 2.2 µF to 15,000 µF​ 6.3 to 100 VDC
ESZ3.3 µF to 330 µF160 to 450 VDC
​​Long life, high reliability ​ ​
ESL​​0.47 µF to 6,800 µF16 to 450 VDC
ESU6.3 µF to 330 µF160 to 450 VDC-25ºC to +105ºC12 Khrs ​​
​​EAK 1 µF to 4,700 µF 10 to 450 VDC -40ºC to +125ºC 5 KhrsHigh operating temperature, long life

 

​