Skip Ribbon Commands
Skip to main content
SharePoint

Press-Fit Aluminum Electrolytic Capacitors

       Benefits
  • E​liminates manufacturing problems of soldering onto thick PCB copper tracks which act as heat-sinks
  • Eliminates fractured solder joints/cold-solder
  • Removal of the solder operation allows for easy insertion after the production washing process
  • Ability to exchange components in the field
  • ​Custom optimization of construction available for application-specific balance between required life, temperature, ripple current and physical size
      Applications
  • Frequency converters
  • Solar inverters
  • Advanced energy storage systems
  • Switch mode power supplies
  • Other high reliability, long life applications
Product Brief

 

 

Series Capacitance Rated Voltage Operating Temperature Cap Tolerance Lifetime ​Features
ALF20 150 – 100,000 µF 35 – 600 VDC −40 to +85°C ​​±20% Up to 18,000 hours at +85°C (VR, IR applied) ​​​ Compact size, long life, high ripple current, high voltage, excellent surge voltage capability
ALF40 120 – 120,000 µF 25 – 500 VDC −40 to +105°C ​Up to 9,000 hours at +105°C (VR, IR applied)