Skip Ribbon Commands
Skip to main content
SharePoint

​​​​​​​Specialty Components​​​​

Suppression Device Combination

DC Volt
Min/Max
AC Volt
Min/Max
Capacitance Range
SeriesMax. Temp ºCVoltage RangePitch R​ange (mm)
5
63
​4
50
​​​0.1 µF to 2.2 µF

F5A 125 Varistor
22  82 VDC
5 – 10
5
63
- ​​0.1 µF to 2.2 µF

F5B 125 Diodes
22  82 VDC
5

Film/Ceramic Capacitor Combination

DC Volt
Min/Max
AC Volt
Min/Max
Capacitance Range
SeriesMax. Temp ​ºCVoltage RangePitch Range (mm)
63
100
​-

​​0.1 µF to 2.2 µF (Film) 
10 pF to 0.1 µF
(Ceramic)
F5D 12563  100 VDC
5 – 10

Metallized Polypropylene - Radial (RC Unit)

DC Volt
Min/Max
AC Volt
Min/Max
Capacitance Range
SeriesMax. Temp ºCSafety Agency
Approvals
Pitch Range (mm)
250
63
​0
​160
220
​​0.22 µF to 1 µF

1.43 (F43) 100N/A15 – 27.5
-

275​​0.01 µF to 1 µF

1.43 (F​43)100X215 – 27.5


Metallized Impregnated Paper - Radial (RCF Unit)

DC Volt
Min/Max
AC Volt
Min/Max
Capacitance Range
SeriesMax. Temp ºCSafety Agency
Approvals
Pitch Range (mm)
250

​125

​​0.1 µF to 1 µF

PMR205 85N/A15.2 – 20.3
630

275​​0.047 µF to 0.47 µF

P40985X215.2 – 25.4

​1,000​3000.022 µF to 0.1 µFP410​85

X115.2 – 25.4
​1,000​440​0.1 µFPMZ2035​85

X1​25.4

Metallized Polyester - Dual In-Line Surface Mount

DC Volt
Min/Max
AC Volt
Min/Max
Capacitance Range
SeriesMax. Temp ºCConstructionNumber of Leads
50
63
​0
30
220
0.033 µF to 15 µF

MDC 125DIL
3 – 8 per side
(C style)
50
630
30
220
​​0.033 µF to 6.8 µF

MDS125DIL– 8 per side
(S style)

Metallized Polyester - Dual In-Line Through-Hole

DC Volt
Min/Max
AC Volt
Min/Max
Capacitance Range
SeriesMax. Temp ºCConstructionNumber of Leads
50
63
​0
30
220
0.033 µF to 15 µF

MDK 125DIL
3 – 8 per side
(K style)