Skip Ribbon Commands
Skip to main content
SharePoint

​​Surface Mount Film Capacitors​​


 

Metallized PET

DC Volt
Min/Max
AC Volt
Min/Max
Capacitance
(Min/Max Voltage)
Series Maximum
Temp °C
Construction Size Range Peak Solder Temp °C
50
400

30
200
12 uF
0.47 uF
F161 125 Encapsulated 2220 to 6560 240

Metallized PEN

DC Volt
Min/Max
AC Volt
Min/Max
Capacitance
(Min/Max Voltage)
Series Maximum
Temp °C
Construction Size Range Peak Solder Temp °C
50
1,000


40
250
4.7 uF
0.1 uF
LDE125 Unencapsulated 1206 to 6054 245  255
50
630
30
300
5.6 uF
0.15 uF
GMC125 Encapsulated
(Single Metallized)
2220 to 6560 250
50
1,000
30
200
1 uF
0.068 uF
GPC125 Encapsulated
(Double Metallized)
2824 to 6560 250

Metallized PPS

DC Volt
Min/Max
AC Volt
Min/Max
Capacitance
(Min/Max Voltage)
Series Maximum
Temp °C
Construction Size Range Peak Solder Temp °C
16
50


 - 0.1 uF
0.1 uF
LDB125 Unencapsulated 1206 to 1812 260
50
400
30
200
3.3 uF
0.22 uF
SMC125 Encapsulated
(Single Metallized)
2220 to 6560 260
100
630
63
350
0.68 uF
0.1​ uF
SPC125 Encapsulated
(Double Metallized)
2824 to 6560 250​

Metallized Impregnated Paper - EMI Y2


DC Volt
Min/Max
AC Volt
Min/Max
Capacitance
(Min/Max Voltage)
Series Maximum
Temp °C
Construction Size Range Peak Solder Temp °C




250 0.0047 uF SMP253 100​ Encapsulated 5045 250