Skip Ribbon Commands
Skip to main content
SharePoint

​​​​​​​​​​Power Film Capacitors​​​​​

​250
850
160
450
40 µF
4 µF
C4G Axial     
850
3,000
450
750
2.5 µF
0.22 µF
C4C Axial      
250
850​​
160
450
60 µF
10 µF
C4AT Radial box, 2 or 4 leads     
850
3,000
500
750
5 µF
0.82 F
C4AS Radial box, 2 or 4 leads       
450
1,100
  130 µF
27 µF
C4AE Radial box, 2 or 4 leads        
500
800
250
400 
µF
62 µF
C4AF Radial box, 2 or 4 leads       
500
1,500
  µF
210 µF
C4AQ Radial box, 2 or 4 leads      
250
850
160
450
60 µF
10 µF
C4BT Box, IGBT direct mount       
850
3,000
550
750
5 µF
0.82 µF
C4BS Box, IGBT direct mount      
400
1,000

380 µF
100 µF
C4DE Plastic case top terminals        
700
1,300

600 µF
550 µF
C44U Aluminum can top terminals        
400
1,500
250
630
330 µF
15 µF
C44A Aluminum can top terminals       
1,200
2,400
  1.5 µF
4 µF
C44B Aluminum can top terminals       
700
2,300
330
1,​000
600 µF
68 µF
C44P/
C20A
Aluminum can top terminals       
700
1,000
330
440
600 µF
250 µF
C44H Aluminum can top terminals       
 ​ 415
690
184.8 µF x 3
66.8 µF x 3
C9T Alum can top term 3-phase       
850
1,400​​​
500
700
6 µF
4 µF
C4DC Axial threaded holes for GTO       
400
1,500
160
500
220 µF
15 µF
C4DR Axial threaded holes for GTO