Skip Ribbon Commands
Skip to main content
SharePoint

​​EMI-RFI Filters​​​

KEMET has linked the extensive technical knowledge of their film capacitor manufacturing division to the experience and technical capability within the EMC test facility in Sweden, to produce a wide range of RFI filter products. This range is the widest available from one source, including filters for white goods, consumer and office equipment, professional appliances, three phase power, feed-through and military applications.​

​​EMI Filters Product Selection Guide​​
​​TOKIN Noise Filters Catalog

Summary Table

Filter Series Type Rated Current Construction Approvals Features Applicaitons

Chassis Mount Filters

 
FLLD3-MH Three-Phase 7 to 180 A Aluminium enclosure with terminal blocks IEC/EN 60939-3 ANSI/UL 60939-3-2016 General-purpose, compact and slim, with terminal blocks for quick installation in industrial equipment. optimized in geometry, with high insertion-loss characteristics. Switch-mode power supplies,servo drives, robotics, regenerative drives, battery chargers,inverters, converters, power drives, UPS machines, process automation and other industrial applications

Chassis Mount Filters

 
FLLD4-TH Three-Phase and Neutral 8 to 200 A Aluminium enclosure with terminal blocks IEC/EN 60939-3 ANSI/UL 60939-3-2016 General purpose, three-phase + N filters,with terminal blocks for quick installation in industrial equipment. Optimized in geometry, with high insertion loss characteristics. Switch-mode power supplies,servo drives, robotics, regenerative drives, battery chargers, inverters, converters, power drives, UPS machines, process automation and other industrial applications

Chassis Mount Filters Solar Photovoltaic Panel Filters

 
FLLE2_PV DC chassis mount 250 to 2,500A Metal case with busbar or terminal block connections Conformance with IEC/EN 60939 and UL 1283 Optimized geometry and power loss. Attenuates high frequency noise that may degrade solar panels and reduces radiated EMI from the panel output Photovoltaic applications between the solar panels and inverter

Chassis Mount Filters Solar / Wind Inverter Filters





FLLD3_PV Three Phase chassis mount 250 to 2,500A Metal case with busbar or threaded terminal connections Conformance with IEC/EN 60939 and UL 1283 Optimized geometry and power loss, ideal filter characteristics for inverter systems Energy conversion inverter systems such as photovoltaic and wind power generators between the inverter and the line. Also for motor drive systems

Chassis Mount Filters





FLLD3-PH Three-Phase 250 to 2,500A Metal case with busbar IEC/EN 60939 UL 1283 Compact, high-powered filters are optimized to address EMC issues across a multitude of industrial applications. Energy conversion systems for renewable energy (photovoltaic arrays, windmill power), motor and power drives, regenerative drives, inverters and converters, process automation, battery chargers, UPS and welding machines

Chassis Mount Filters Motor Drive Filters

FA Single and Three Phase 0.5A to 800A Metal case, screw mounting with fast-on, stud, safety block, or lead terminations, with rectangular flange or lock nut mounting VDE, UL, CSA on certain models Wide range of power and performance levels in compact enclosures with low earth leakage and medical versions available Low to high power ​industrial equipment, switch mode power supplies, medical equipment, general purpose OEM usage, UPS and other power equipment, industrial frequency and drives, machine tools, process and industrial control, high frequency welding equipment, screened rooms, telecoms.

Chassis Mount Filters Motor Drive Filters





 

FLLE Single Phase chassis mount 6A to 95A Metal case with safety block or stud terminations Conformance with UL, VDE Wide range, compact and low profile, economic solutions for many general purpose requirements Industrial frequency converters and motor drives, machine tools, UPS, SMPS and other general purpose power equipment

Power Feed-Through Filters

 
FLLDH - FLLDU CC, Pi, and CL configurations, film dielectric 0.06A to 300A Metal case withscrew fixing wire or tag termination styles UL certain models, BS 9121-F008/20/21, meets MIL-F15733 Wide range of product types circuit configuration (C/LC/CL/Pi/T/2Pi/2T) and performance levels up to 10GHz. Self healing, good temperature stability and voltage spike resistance Military, telecom, industrial, medical, control systems

Small Signal Feed-Through Filters

AK
AF
CC, Pi, and CL configurations, ceramic dielectric 0.06A to 25A Metal case with screw fixing wire or tag termination styles UL certain models, BS 9121-F008/20/21, meets MIL-F15733 Wide range of product types circuit configuration (C/LC/CL/Pi/T/2Pi/2T) and performance levels upto 10GHz. Military, industrial, telecoms and mechanical applications

Cylindrical Case



FNC LC Filter 1A to 16A Plastic case with 5 fast-on terminals and mounting stud or push-fit stud UL, VDE High level of suppression, in compact low cost package, 10 performance variants White goods, consumer goods, industrial machines, business equipment

PCB Mount

 
FAH LC General purpose chassis or PCB mount filters 0.5A to 16A Plastic case, PCB or bracket mounting, fast-on termination. VDE, UL, CSA on certain models Compact, high performance, low leakage, economical range Industrial measuring equipment, office equipment, consumer electronics, white goods, PCs

IEC Inlet Filters




FBN Inlet Filter with fuse holders 1A to 16A Metal case, with screw or snap-in fixings, fast-on terminations VDE, UL, CSA on certain models Economical, compact size to performance ratio filters, with multiple options to suit. Available in low leakage models for medical applications Business equipment, computers, VDUs, entertainment equipment, cash registers, medical instruments and many general purpose applications

Shielded Room Filters

 
SR Powerline Single and multi-stage, single line 1A to 100A Metal case, bulkhead mount UL Industry standard high attenuation performance, robust, quality construction, neon power indicators Screened rooms, medical and communication areas

Lighting/Medical EMI Filter



 

 

FLH...DK Single Phase LC 1.4A to 7.0A Plastic case, screw mounting with flexible wires Conformance with IEC/EN 60939 No leakage current to protective earth Lighting systems with several electronic ballasts, that need to comply to EN55015. Medical equipment where leakage currents are limited.

Custom Filter Solutions



Custom Filter Solutions

Features

  • Complete bespoke designs
  • Equivalent or enhanced versions of other manufacturers’ filter products
  • Tailoring of standard filter products
  • Advice on all aspects of EMC compliance
  • Initial or remedial testing

EMC Measuring and Test Facilities






EMC Measuring and Test Facilities

Test Facilities

  • Semi Anechoic Chamber (SAC) 10 x 5 x 5 m (L x W x H)
  • Weather protected Open Area Test Site (OATS) 15 x 8 x 5 m
  • (L x W x H)

Swedish accreditation for the most common EN-standards

Emission

  • Conducted emission 9 kHz - 30 MHz
  • (CISPR 16-2-1, -1-2)
  • Radiated emission 30 MHz - 2.5 GHz (CISPR 16-2-3)
  • Radiated power 30 - 300 MHz (EN 55014-1)
  • Harmonics and flicker 3-phase up to 32 A per phase
  • (EN 61000-3-2, -3, 11, -12)

Immunity

  • ESD up to 8 kV CD/15 kV AD (EN 61000-4-2)
  • Radiated electromagnetic field up to 20 V/m 80 MHz - 3.3 GHz (EN 61000-4-3)
  • Electrical fast transient/burst up to 8 kV (EN 61000-4-4)
  • Surge transient up to 6 kV (EN 61000-4-5)
  • Induced radio-frequency field up to 10 Vrms (EN 61000-4-6)
  • Power frequency magnetic field up to 100 A/m (EN 61000-4-8)
  • Voltage dips and short interruptions 3-phase up to 32 A per phase (EN 61000-4-11)