Skip Ribbon Commands
Skip to main content
SharePoint

​​​​​AC Series Power Supply Capacitors​ ​

Multiple X & Y Combinations
Operating Voltage​ Series Safety Agency Approvals Max. Temp ºC Capacitance Dielectic Co​mments
310 VAC F86​​2
New!
X2​1100.047 — 4.7 µFPolypropylene For use in harsh environmental conditions.
310 VAC F863
New!
X20.1 — 10 µFPolypropylene For use in harsh environmental conditions.
440 VAC R47 X1X10.0047 — 2.2 µFPolypropyleneTwo-section series construction. Not for use in severe ambient conditions.
440 VAC R47 440X20.0047 — 2.2 µFPolypropyleneTwo-section series construction. Not for use in severe ambient conditions.
230 VAC (R752)
250 VAC (R75L)
R75 2
R75 L
N/A105
0.0033 — 6.8 µF
0.010 — 10 ​​µF
PolypropyleneSingle-section with humidity protection.
275 VAC PME271MX21100.001 — 0.6 µFImpregnated PaperVacuum impregnated paper gives the best long-term stability.
300 VAC PME271E X10.01 — 0.22​ µFImpregnated PaperVacuum impregnated paper gives the best long-term stability.